• Menu
  • Product
  • Email
  • PDF
  • Order now
  • ISOM8610 Normally Open Opto-Emulator Switch with Integrated FET Output Evaluation Module

    • SLAU938 March   2024 ISOM8610

       

  • CONTENTS
  • SEARCH
  • ISOM8610 Normally Open Opto-Emulator Switch with Integrated FET Output Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Setup and Operation
    2. 2.2 Pin Configuration of the ISOM8610 Normally Open Opto-emulator Switch with Integrated FET Output
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

ISOM8610 Normally Open Opto-Emulator Switch with Integrated FET Output Evaluation Module

Description

The ISOM8610 opto-emulator offers significant reliability and performance advantages compared to optocouplers, including wider temperature ranges and tight process controls resulting in small part-to-part variation. Since there is no aging effect or temperature variation to compensate for, the emulated diode-input stage consumes less power than optocouplers that have LED aging and require higher bias currents over the device lifetime.

Features

  • Platform for complete evaluation of the ISOM8610DFG
  • Test points and jumper options
  • Passives and footprints for basic modifications included
  • Drop-in upgradable and pin-compatible for popular OptoMOS optocouplers and solid-state relays
  • One channel diode-emulator input
  • Low input ON=state forward current: at IF(ON) = 0.8mA - 20mA
  • Output continuous load current: IO = 150mA
  • High blocking voltage: VOFF = 80V
  • Robust isolation barrier

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale