SLAU776A May 2018 – December 2023 ADC12DL2500 , ADC12DL3200
The ADC12DLXX00 evaluation module (EVM) is used to evaluate the ADC12DL3200 and ADC12DL2500 analog-to-digital converters (ADC) from Texas Instruments. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the ADC12DL3200EVM and ADC12DL2500EVM.
Keysight™ is a trademark of Keysight Technologies.
Trilithic™ is a trademark of Trilithic, Inc..
K&L Microwave™ is a trademark of K&L Microwave.
SEARAY® is a registered trademark of Samtec.
Microsoft® and Windows® are registered trademarks of Microsoft Corporation.
Rohde & Schwarz® is a registered trademark of Rohde & Schwarz GmbH & Co..
All trademarks are the property of their respective owners.
The ADC12DLXX00 is a dual-channel, 12-bit ADC, capable of operating at sampling rates up to 3.2 Giga-samples per second (GSPS) and 2.5 GSPS in dual-channel mode, or 6.4 GSPS and 5 GSPS in single-channel mode. The ADC12DLXX00EVM device output data is transmitted over a high-speed LVDS interface. This evaluation board also includes the following important features:
While this is the same connector used for FMC standard boards, the LVDS data, clock and strobe pinout is proprietary to the ADC12DL3200EVM, TSW14DL3200EVM, and other compatible boards.
The digital data from the ADC12DLXX00EVM board is quickly and easily captured with the TSW14DL3200EVM data capture board.
The TSW14DL3200EVM supports 48 data pairs (Demux = 1) up to 1600 Mbps.
The TSW14DL3200EVM captures the LVDS data, decodes the data, stores the data in memory, and then uploads the data to a connected PC through a USB interface for analysis. The High-Speed Data Converter Pro (HSDC Pro) software on the PC communicates with the hardware and processes the data.
In the following sections of this document, the ADC12DLXX00EVM is referred to as the EVM and the ADC12DLXX00 device is referred to as the ADC device.