• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output

    • SLAAE40 September   2021 DAC61402 , DAC61408 , DAC61416 , DAC71416 , DAC81404 , DAC81408 , DAC81416

       

  • CONTENTS
  • SEARCH
  • Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output
  1.   Design Objective
  2.   Design Description
  3.   Power-Supply Scheme
  4.   Detailed Design Procedure for LM51571
  5.   Detailed Design Procedure for LM25576
  6.   Design Simulations
    1.     Transient Simulation Results
  7.   Design Featured Devices
  8.   Design References
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

APPLICATION NOTE

Optimized Power-Supply Circuit Solution for DAC81416 High-Voltage Output

Design Objective

Key Input ParameterKey Output SignalRecommended Device

Supply Voltage: 11.5 V to 12 V

Efficiency: ≥ 90%

Output Voltage: ±24 V at 500 mA

DAC81416, DAC81404, DAC61416, DAC61402, LM51571, LM25776

Objective:Design a power-supply solution to optimize the output of DAC81416 high-voltage output.

Design Description

This application note describes how to design a power supply to power the high voltage output of the DAC81416 using a single 12-V input. The proposed power supply is capable of providing 500 mA of current for a high-voltage output from the DAC. The DAC81416, DAC71416, and DAC61416 (DACx1416) are a pin-compatible family of 16-channel, buffered, high-voltage output digital-to analog converters (DACs) with 16-bit, 14-bit, and 12-bit resolution. A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, ±5 V or ±2.5 V, and full-scale unipolar output voltages of 40 V, 20 V, 10 V or 5 V.

The DACx1416 requires five power-supply inputs: VIO, VDD, VAA, VCC, and VSS. VDD and VAA should be at the same level. For high-voltage output options like ±20 V, VCC and VSS should be ±24 V to account for the headroom and footroom requirements for the output buffer of the DAC81416. For unipolar output voltage (0 V to 40 V), the minimum VCC supply required is 42 V.

Power-Supply Scheme

To generate the 24-V VCC supply, use LM51571 in boost configuration. The LM5157x-Q1 device is a wide input range, non-synchronous boost converter with integrated 50-V, 6.5-A (LM5157-Q1) or 50-V, 4.33-A (LM51571-Q1) power switch. The device can be used in boost, SEPIC, and flyback topologies.

The –24-V VSS supply is generated by using the LM25576 in an inverting buck boost configuration. Operating with an input voltage range of 6 V to 42 V, the LM25576 delivers 3 A of continuous output current with an integrated 170-mΩ N-Channel MOSFET

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale