SLAAE28A November 2021 – March 2022 DAC43204 , DAC53004 , DAC53204 , DAC53204W , DAC63004 , DAC63204
| Key Input Parameter | Key Output Signal | Recommended Device |
|---|---|---|
| SPI or I2C communication to program DAC codes 0x000 to 0xFFF, GPI trigger | 0 A to 250 µA and 0 mA to 20 mA LED current |
DAC53004 (10-bit), DAC63004 (12-bit) |
Objective: Bias an LED using a low-power smart DAC