All trademarks are the property of their respective owners.
This document contains information for LM704A0-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:
Figure 2-1 shows the device functional block diagram for reference.
This section provides functional safety failure in time (FIT) rates for LM704A0-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
LM704A0-Q1 | |
Total component FIT rate | 38 |
Die FIT rate | 14 |
Package FIT rate | 24 |
The failure rate and mission profile information in Table 3-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Device | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|---|
5 | CMOS, BICMOS ASICs Analog and mixed HV > 50V supply | LM704A0-Q1 | 30 FIT | 75°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table3-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.