All trademarks are the property of their respective owners.
This document contains information for DRV8889-Q1 and DRV8889A-Q1 to aid in a functional safety system design. Information provided are:
DRV8889-Q1 and DRV8889A-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
Figure 1-1 shows the functional block diagram for the DRV8889-Q1 and DRV8889A-Q1 as a reference.
This section provides Functional Safety Failure In Time (FIT) rates for DRV8889-Q1 and DRV8889A-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 23 |
Die FIT Rate | 7 |
Package FIT Rate | 16 |
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate |
21 |
Die FIT Rate |
9 |
Package FIT Rate |
12 |
The failure rate and mission profile information in Table 2-1 and Table 2-2 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Lambda ref FIT | Theta vj |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed =<50V supply | 60 FIT | 70°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for DRV8889-Q1 and DRV8889A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
xOUTx is stuck LOW when commanded OFF | 8% |
xOUTx is stuck OFF when commanded LOW | 12% |
xOUTx ON resistance too high when commanded LOW | 8% |
Low side slew rate too fast or too slow | 3% |
xOUTx is stuck HIGH when commanded OFF | 9% |
xOUTx is stuck OFF when commanded HIGH | 13% |
xOUTx ON resistance too high when commanded HIGH | 9% |
High side slew rate too fast or too slow | 3% |
Dead time is too short | 4% |
Incorrect communication or fault indication | 14% |
Current regulation incorrect | 17% |