• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DRV8144-Q1 Half Bridge Driver Functional Safety FIT Rate, FMD and Pin FMA

    • SFFS060 March   2021 DRV8144-Q1

       

  • CONTENTS
  • SEARCH
  • DRV8144-Q1 Half Bridge Driver Functional Safety FIT Rate, FMD and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SPI "S" variant in VQFN-HR package
    2. 4.2 HW variant in VQFN-HR package
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

DRV8144-Q1 Half Bridge Driver Functional Safety FIT Rate, FMD and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for DRV8144-Q1 to aid in a functional safety system design. This document covers all the device package and interface variants as listed below:

  1. HW variant in VQFN-HR package
  2. SPI "S" variant in VQFN-HR package
Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA) for all the package and interface variants

Figure 1-1 shows the HW device variant's functional block diagram for reference.

Figure 1-1 Functional Block Diagram for HW variant

Figure 1-2 shows the SPI "S" device variant's functional block diagram for reference.

Figure 1-2 Functional Block Diagram for SPI "S" variant

Figure 1-3 shows the SPI "P" device variant's functional block diagram for reference.

Figure 1-3 Functional Block Diagram for SPI "P" variant

DRV8144-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

ADVANCE INFORMATION for preproduction products; subject to change without notice.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for DRV8144-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
HW variant in VQFN-HR package SPI "S" variant in VQFN-HR package
Total Component FIT Rate 25 25
Die FIT Rate 13 13
Package FIT Rate 12 12

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 1150 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS,BICMOS
Digital, analog / mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for DRV8144-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Output is stuck LOW when commanded OFF (GND short) 14%
Output is stuck HIGH when commanded OFF (VM short) 14%
Output is stuck OFF when commanded LOW (Open) 8%
Output is stuck OFF when commanded HIGH (Open) 8%
Output ON resistance too high when commanded LOW 12%
Output ON resistance too high when commanded HIGH 19%
Low side slew rate too fast or too slow (high-side recirculation) 5%
High side slew rate too fast or too slow (low-side recirculation) 5%
Dead-time is too short 1%
Current sense feedback incorrect 3%
ITRIP current regulation incorrect 3%
Incorrect communication (SPI variant)/ configuration interpretation (HW variant) 4%(1)
Incorrect input interpretation (nSLEEP, DRVOFF, IN) 3%(1)
Incorrect nFAULT assertion 1%
(1) 1% for each pin function

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale