• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS2HB50-Q1Functional Safety FIT Rate, FMD and Pin FMA

    • SFFS014 January   2021 TPS2HB50-Q1

       

  • CONTENTS
  • SEARCH
  • TPS2HB50-Q1Functional Safety FIT Rate, FMD and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
  6. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

TPS2HB50-Q1Functional Safety FIT Rate, FMD and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for TPS2HB50-Q1 (HTSSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-1B18A6AE-9A24-412A-A259-2E516BCCCE9C-low.gif Figure 1-1 Functional Block Diagram

TPS2HB50-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TPS2HB50-Q1 based on industry-wide used reliability standard:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate22
Die FIT Rate12
Package FIT Rate

10

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 750 mW
  • Climate type: World-wide Table 8 IEC TR 62380
  • Package factor (lambda 3): Table 17b IEC TR 62380
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS2HB50-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
VOUT open (HiZ)20%
VOUT stuck on (VBB) 10%
VOUT functional, not in specification voltage or timing45%
Diagnostics not in specification10%
Protect functions fails to trip10%
Pin to Pin short any two pins5%

4 Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS2HB50-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS2HB50-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS2HB50-Q1 data sheet.

GUID-714552FE-3FA6-4E96-8AE7-300DC1576418-low.gifFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Follow data sheet recommendation for operating conditions, external component selection and PCB layout
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
GND1Resistor/diode network will be bypassed if presentB
SNS2SNS current diagnostic not available. B
LATCH3Normal operation. With device in auto-retry mode. B
EN14Normal operation with channel 1 output off (FET turned off).B
ILIM15Current Limit for channel 1 defaults to internal limit.C
VOUT16,7,8Short to GND protection kicks in to protect the device. B
VOUT29,10,11Short to GND protection kicks in to protect the device. B
ILIM212Current Limit for channel 2 defaults to internal limit. C
EN213Normal operation with channel 2 output off (FET turned off).B
SEL114Normal operation with diagnostics corresponding to SEL1=LOW.B
SEL215Normal operation with diagnostics corresponding to SEL2=LOW.B
DIAG_EN16Normal operation with diagnostics function disabled.B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
GND1The output is off with the FET turned off.B
SNS2SNS current diagnostic no available.B
LATCH3Normal operation with device in auto-retry mode. Internal pull=down resistor will pull pin to GND.B
EN14Normal operation with channel 1 output off (FET turned off). Internal pull-down resistor will pull pin to GND.B
ILIM15Current Limit for channel 1 defaults to internal limit.C
VOUT16,7,8Channel 1 Output off. Open load detection will be triggered in off-state while in diagnostics state.B
VOUT29,10,11Channel 2 Output off. Open load detection will be triggered in off-state while in diagnostics state.B
ILIM212Current Limit for channel 2 defaults to internal limit. C
EN213Normal operation with channel 2 output off (FET turned off). Internal pull-down resistor will pull pin to GND.B
SEL114Normal operation with diagnostics corresponding to SEL1=LOW. Internal pull-down resistor will pull pin to GND.B
SEL215Normal operation with diagnostics corresponding to SEL2=LOW. Internal pull-down resistor will pull pin to GND. B
DIAG_EN16Normal operation with diagnostics function disabled. Internal pull-down resistor will pull pin to GND. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
GND 1 2 (SNS) SNS current diagnostic not available. B
SNS 2 3 (LATCH) Undefined device behavior and depends on pin voltage. Sense output may not be correct. Latch function may be enabled if pin voltage > VIH; latch function may be disabled if pin voltage < VIL. B
LATCH 3 4 (EN) Device behavior depends on pin voltage. Latch function may be enabled if pin voltage > VIH; Latch function may be disabled if pin voltage < VIL. B
EN1 4 5 (ILIM1) Undefined device behavior. Channel may be enabled if pin voltage > VIH; channel may be disabled if pin voltage < VIL. Channel 1 current limit threshold will not be correct. B
ILIM1 5 6 (VOUT) Undefined device behavior. Current limit threshold (ch1) will not be correct or short circuit/overload protection may not function. VOUT of Ch1 behavior may not be correct. A
VOUT1 6,7,8 5 (ILIM1) Undefined device behavior. Current limit threshold (ch1) will not be correct or short circuit/overload protection may not function. VOUT of Ch1 behavior may not be correct. A
VOUT2 9,10,11

12 (ILIM2)

Undefined device behavior. Current limit threshold (ch2) will not be correct or short circuit/overload protection may not function. VOUT of Ch2 behavior may not be correct.

A

ILIM2 12 13 (EN2) Undefined device behavior. Channel 2 may be enabled if pin voltage > VIH; channel 2 may be disabled if pin voltage < VIL. Channel 2 current limit threshold will not be correct. B
EN2 13

14 (SEL1)

Undefined device behavior. Ch2 may be enabled if pin voltage > VIH; Ch2 may be disabled if pin voltage < VIL.

B

SEL1 14 15 (SEL2) Device behavior depends on adjacent pin voltage affecting diagnostic output. B
SEL2 15 16 (DIAG_EN) Device behavior depends on adjacent pin voltage affecting diagnostic output. Diagnostic function may be enabled if pin voltage > VIH; Diagnostic function may be disabled if pin voltage < VIL. B
DIAG_EN 16 15 (SEL2) Device behavior depends on adjacent pin voltage affecting diagnostic output. Diagnostic function may be enabled if pin voltage > VIH; Diagnostic function may be disabled if pin voltage < VIL. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
GND 1 Supply power will be bypassed and device will not turn on B
SNS 2 Undefined device behavior; may cause device damage due to voltage breakdown on ESD circuit A
LATCH 3 If pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit. Device behavior depends on supply voltage. A
EN1 4 Undefined device behavior; if pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit. A
ILIM1 5 Normal operation but with ch1 higher current limit programmed with internal reference. C
VOUT 6,7,8,9,10,11 Output 1 stuck on to supply. Open load detection will be triggered in off-state in diagnostics state. C

VOUT2

9,10,11

Output 2 stuck on to supply. Open load detection will be triggered in off-state in diagnostics state.

C

ILIM2 12 Normal operation but with ch2 higher current limit programmed with internal reference. C

EN2

13

Undefined device behavior; if pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit.

A

SEL1 14 Undefined device behavior; if pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit. A

SEL2

15

Undefined device behavior; if pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit.

A

DIAG_EN 16 Undefined device behavior; if pin voltage exceeds the pin data sheet range, it may cause device damage due to voltage breakdown on ESD circuit. A

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale