Systems that require logic gates can have mismatched logic voltage levels resulting in the need for a voltage translating gate to enable communication between devices. For example, a singular LVxT device can be used instead of both a translator and gate, resulting in a decrease of board space and easier integration.
Part Number | AEC-Q100 | VCC Range | Channels | Features |
---|---|---|---|---|
SN74AUP1T02 | 2.3V to 3.6V | 1 | Single 2-input Schmitt-trigger NOR gate | |
SN74AUP1T08 | 2.3V to 3.6V | 1 | Single 2-input Schmitt-trigger AND gate | |
SN74AUP1T32 | 2.3V to 3.6V | 1 | Single 2-input Schmitt-trigger OR gate | |
SN74LV1T08 | 1.65V to 5.5V | 1 | Single 2-input AND gate | |
SN74LV1T08-Q1 | ✔ | |||
SN74LV1T32 | 1.65V to 5.5V | 1 | Single 2-input OR gate | |
SN74LV1T32-Q1 | ✔ | |||
SN74LV4T08 | 1.65V to 5.5V | 4 | Quad 2-input AND gates | |
SN74LV4T08-Q1 | ✔ | |||
SN74LV4T00 | 1.65V to 5.5V | 4 | Quad 2-input NAND gates | |
SN74LV4T00-Q1 | ✔ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.