• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS7N53EVM-138 Evaluation Module

    • SBVU085 December   2024

       

  • CONTENTS
  • SEARCH
  • TPS7N53EVM-138 Evaluation Module
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 TPS7N53 LDO Operation
  8. 3Implementation Results
    1. 3.1 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation
    1. 7.1 Supplemental Content
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

TPS7N53EVM-138 Evaluation Module

Description

The TPS7N53EVM-138 is designed to help design engineers evaluate the operation and performance of the TPS7N53 linear regulator for possible use in a circuit application. This particular EVM configuration contains a single low-noise, high accuracy, linear regulator for a wide range of applications. The regulator is capable of delivering up to 3A to the load with low VIN to VOUT dropout voltage. A high performance load transient circuit is included to assist the user with high-speed load transient testing. Low inductive current loops are integrated into the board to assist the user with input and output current measurements.

Features

  • Input voltage range: 1.1V to 2.2V
  • Output voltage noise: 2.2μVRMS
  • Low dropout: 95mV(typ) at 3A
  • Adjustable output voltage range: 0.5V to 1.5V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • Package: 3mm x 3mm, 16-pin WQFN

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale