• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS7A13EVM-057 Evaluation Module

    • SBVU074 November   2021

       

  • CONTENTS
  • SEARCH
  • TPS7A13EVM-057 Evaluation Module
  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 BIAS and GND
      3. 3.1.3 VOUT and GND
      4. 3.1.4 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J13
      3. 3.2.3 J15
      4. 3.2.4 J16
      5. 3.2.5 J18
      6. 3.2.6 J19
      7. 3.2.7 J22
      8. 3.2.8 TP2,TP3, and TP4
      9. 3.2.9 TP5
    3. 3.3 TPS7A13 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A13 EVM Schematic
  6. 6Bill of Materials
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TPS7A13EVM-057 Evaluation Module

1 Trademarks

LeCroy is a trademark of Teledyne LeCroy.

Kapton is a registered trademark of DuPont.

All trademarks are the property of their respective owners.

2 Introduction

The Texas Instruments' TPS7A13EVM-057 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A13 LDO voltage regulator. As shown in Table 2-1, the TPS7A13EVM-057 contains one TPS7A13 LDO voltage regulator in the DSBGA package. An optional load transient circuit is also included to assist the user with high-speed load transient testing. An input current loop is included that allows fast measurements of the input current.

Table 2-1 Device Information
EVM ORDERABLE NUMBER VOUT PART NAME PACKAGE
TPS7A13EVM-057 0.9 V TPS7A1309PYCKR 6-pin DSBGA

3 Setup

This section describes the jumpers and connectors on the EVM, and how to properly connect, set up, and use the TPS7A13EVM-057. Section 3.1 and Section 3.3 describe the test setup and operation for the TPS7A13 LDO. Section 3.2 and Section 3.4 describe the test setup and operation of the optional load transient circuit.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale