• Menu
  • Product
  • Email
  • PDF
  • Order now
  • INA190EPEVM

    • SBOU275 April   2022 INA190-EP

       

  • CONTENTS
  • SEARCH
  • INA190EPEVM
  1.   Trademarks
  2. 1Overview
    1. 1.1 INA190-EP Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  3. 2INA190EPEVM Hardware
    1. 2.1 Features
  4. 3Quick Start Setup and Use
    1. 3.1 Measurements
  5. 4INA190EPEVM Circuit and Components
    1. 4.1 R2x, R3x, R5x, C2x, C3x
    2. 4.2 C1x
    3. 4.3 R1x
    4. 4.4 R6
    5. 4.5 R4x
    6. 4.6 U1x - INA190-EP
    7. 4.7 J0x, J1x
  6. 5Reference Voltage Setup
    1. 5.1 Unidirectional Mode
    2. 5.2 Bidirectional Mode
  7. 6Guarding Voltage - Using the "Guarded Inputs" Panel
  8. 7INA190EPEVM Schematics and PCB Layout
    1. 7.1 Schematics
    2. 7.2 PCB Layout
  9. 8Bill of Materials
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

INA190EPEVM

Trademarks

All trademarks are the property of their respective owners.

1 Overview

The INA190-EP devices are voltage output, high- and low-side measurement, bidirectional, zero-drift current shunt monitors. This family of devices has gains that range from 25 V/V to 500 V/V. The voltage developed across the device inputs is amplified by the corresponding gain of the specific device and is presented at the output pin. These devices can accurately sense voltage drops across shunts at common-mode voltages from –0.2 V to 40 V, independent of supply voltages. These devices operate with supply voltages between 1.7 V and 5.5 V and draw a maximum of 65 µA at room temperature. The low offset of the zero-drift architecture enables the sensing of very small differential input voltage which helps widen the usable input dynamic range. Additionally, the INA190-EP has a very low input bias current and thus, can easily measure microamps of current. Finally, the INA190-EP is an enhanced version, and is capable of an extended temperature range of -55°C through 150°C.

The INA190-EP devices are currently available in a DDF package. Table 1-1 summarizes the available device gain options.

Table 1-1 INA190-EP Device Summary
ProductGain
INA190A1-EP25
INA190A2-EP50
INA190A3-EP100
INA190A4-EP200
INA190A5-EP500

1.1 INA190-EP Kit Contents

Table 1-2 summarizes the contents of the INA190EPEVM kit. Contact the Texas Instruments Product Information Center nearest you if any component is missing. TI also recommends checking the INA190-EP device product folder at www.ti.com for any further information regarding this product.

Table 1-2 INA190EPEVM Kit Contents
ItemItem Part NumberQuantity
INA190EPEVM test boardSENS0911
Quick Connect Receptacle 10-12AWG, 0.250"4-520448-22

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale