• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Wide temperature range linear positive temperature coefficient (PTC) output using PTC temperature sensor circuit

    • SBOA506 December   2020 OPA2991-Q1 , TLV197-Q1 , TLV2197-Q1 , TLV4197-Q1 , TMP61 , TMP61-Q1 , TMP63 , TMP63-Q1 , TMP64-Q1

       

  • CONTENTS
  • SEARCH
  • Wide temperature range linear positive temperature coefficient (PTC) output using PTC temperature sensor circuit
  1.   Design Goals
  2.   Design Description
  3.   Design Notes
  4.   Design Information
  5.   Design Steps
  6.   Design Simulations
  7.   DC Simulation Results
  8.   Sensor Circuit Accuracy Using a Linear Approximation
  9.   Improving Accuracy of the Sensor Circuit
  10.   Design References
  11.   Design Featured Op Amp
  12.   Design Alternate Op Amp
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

CIRCUIT DESIGN

Wide temperature range linear positive temperature coefficient (PTC) output using PTC temperature sensor circuit

Design Goals

Temperature

Output VoltageSupply
TMinTMaxVoutMinVoutMaxVbiasVccVee

–40°C

125°C

0V

5V

5V

12V

0V

Design Description

This temperature-sensing circuit uses minimal passive components and a single voltage source resulting in an ultra-small form factor. The circuit design allows for easy customization to accommodate various configurations and output voltage ranges. An operational amplifier (op amp) is used to offset and amplify the input signal as needed to utilize the full ADC range and improve measurement accuracy. The output of the PTC temperature sensor is fed to the non-inverting input of the amplifier, while a resistor network connected to high- and low-voltage sources offset the output as required.

The following figure shows the circuit schematic for the wide temperature PTC sensor.

GUID-20201209-CA0I-N9SB-C9TG-Q9BKLMSC9J07-low.png

Design Notes

  1. Use the op amp in a linear operating region. Linear output swing is usually specified under the AOL test conditions.

  2. Choose R1 based on the temperature range and the value of the PTC.

  3. Using high-value resistors can degrade the phase margin of the amplifier and introduce additional noise in the circuit. It is recommended to use resistor values around 10kΩ or less.

  4. A capacitor placed in parallel with the feedback resistor will limit bandwidth, improve stability and help reduce noise.

  5. Typical resistance values are selected from the PTC resistor resistance characteristics across temperature. Take consideration for the minimum and maximum resistance limits of the PTC resistor, per temperature.

  6. For single op-amp supply conditions, the output cannot swing exactly to 0V but can swing to 5V utilizing the 12-V supply. Increase VoutMin to the linear output swing usually specified under the AOL test conditions to improve accuracy.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale