The ADS9327 evaluation module (EVM) is a platform for evaluating the performance of the ADS9327 and ADS93xx family of devices. The ADS9327 is a 2-channel, simultaneous-sampling, 16-bit resolution, 5-MSPS successive approximation register (SAR) analog-to-digital converter (ADC) with integrated reference. The ADS9327EVM includes an FMC connector that interfaces with standard FPGA development boards, as well as a header connector to enable compatibility in diverse development environments. The computer software paired with the ADS9327EVM works with the TWSDC155EVM (sold separately) and is provided to enable the user to communicate to the ADC over USB for data capture, configuration, and analysis.