PurePath is a trademark of Texas Instruments Incorporated.
Audio Toolbox is a trademark of MathWorks.
All trademarks are the property of their respective owners.
The ADCx120EVM-PDK is an evaluation module (EVM) designed to demonstrate the performance and functionality of the TLV320ADCx120 family of devices. This family includes the devices shown in Table 1-1 with differences in performance and function noted. The family also includes the PCMD3140, which is the digital mic only version of the device.
Device | SNR Without DRE (dB) | SNR With DRE (dB) |
---|---|---|
TLV320ADC3120 | 106 | N/A |
TLV320ADC5120 | 108 | 120 |
TLV320ADC6120 | 112 | 123 |
PCMD3140 | 127 (5th-order PDM) | N/A |
The evaluation kit consists of the TLV320ADCx120EVB daughterboard and the AC-MB motherboard. The motherboard is used to provide power, control, and digital audio signals to the evaluation module. The daughterboard contains the TLV320ADCx120 device and its input connections.