• Menu
  • Product
  • Email
  • PDF
  • Order now
  • AMC1411-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package

    • SBASAB3 October   2021 AMC1411-Q1

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • AMC1411-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Timing Diagram
    12. 6.12 Insulation Characteristics Curves
    13. 6.13 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
      2. 7.3.2 Isolation Channel Signal Transmission
      3. 7.3.3 Analog Output
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Insulation Coordination
        2. 8.2.2.2 Input Filter Design
        3. 8.2.2.3 Differential-to-Single-Ended Output Conversion
      3. 8.2.3 Application Curve
    3. 8.3 What To Do and What Not To Do
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

AMC1411-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package

1 Features

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurements
  • Fixed gain: 1.0 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±10 μV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity 0.04% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Missing high-side supply detection feature
  • High CMTI: 100 kV/μs (min)
  • ≥15.7-mm creepage, stretched SOIC package
  • Reinforced isolation:
    • 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 7500-VRMS isolation for 1 minute per UL1577

2 Applications

  • Isolated voltage sensing in:
    • Traction inverters
    • Onboard chargers
    • DC/DC converters
    • HEV/EV DC chargers

3 Description

The AMC1411-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1411-Q1 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must operate at high common-mode voltages, high altitudes, or in environments with high pollution degrees.

The AMC1411-Q1 is offered in a stretched 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
AMC1411-Q1 SOIC (8) 6.4 mm × 14.0 mm
(1) For all available packages, see the orderable addendum at the end of the data sheet.
Typical Application

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale