SBAA349 June 2022 AMC1202 , AMC1302 , AMC1302-Q1 , AMC1306E05 , AMC3302 , AMC3302-Q1
|
Current Source |
Input Voltage |
Output Voltage | Single Power Supply | |||
|---|---|---|---|---|---|---|
| IIN MIN | IIN MAX | VIN DIFF, MIN | VIN DIFF, MAX | VOUT DIFF, MIN | VOUT DIFF, MAX | VDD |
| –50 A | 50 A | –50 mV | 50 mV | -2.05 V | 2.05 V | 5 V |
This isolated single-supply bidirectional current sensing circuit can accurately measure load currents from –50 A to 50 A. The linear range of the input is from –50 mV to 50 mV with a differential output swing of –2.05 V to 2.05 V and an output common-mode voltage (VCM) of 1.44 V. The gain of the isolated amplifier circuit is fixed at 41 V/V. The design requires 1200-V working voltage to ensure operator safety in a high-voltage application.
Design Notes
Design Steps
DC Transfer Characteristics
The following plots show the simulated DC characteristics of the AMC3302 differential output. The plot shows that the output is linear with a ±50 A input.
Closed Loop AC Simulation Results
The AC sweep shows the AC transfer characteristics of the differential output. Since the AMC3302 has a gain of 41 V/V, the gain of 33.25-dB shown in the following image is expected.
Transient Simulation Results
The following transient simulation shows the output signals of the AMC3302 from –50 A to 50 A. The differential output of the AMC3302 is ±2.05 Vpk-pk as expected.
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
Design Featured Isolation Amplifier
| AMC3302 | |
|---|---|
| Working voltage |
1200 VRMS |
| Gain |
41 V/V |
|
Bandwidth |
340 kHz TYP |
|
Linear input voltage range |
±50 mV |
| AMC3302 | |
Design Alternate Isolation Amplifier
| AMC3301 | |
|---|---|
| Working voltage | 1200 VRMS |
| Gain | 8.2 V/V |
| Bandwidth | 334 kHz TYP |
| Linear input voltage range | ±250 mV |
| AMC3301 | |