SBAA347 June 2022 AMC1300 , AMC1300B-Q1 , AMC1301 , AMC1301-Q1 , AMC1400 , AMC3301 , AMC3301-Q1 , TLV6002 , TLV9002
|
Current Source |
Input Voltage |
Output Voltage | Single Power Supply | ||
|---|---|---|---|---|---|
| IIN MIN | IIN MAX | VIN DIFF, MIN | VIN DIFF, MAX |
VOUT SE |
VDD |
| –10 A | 10 A | –250 mV | 250 mV |
55 mV to 3.245 V |
3.3 V |