SLRS064B June 2014 – August 2016 ULN2003B
PRODUCTION DATA.
The ULN2003B device is a high-voltage, high-current Darlington transistor array. This device consists of seven NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of a single Darlington pair is 500 mA. The Darlington pairs can be paralleled for higher current capability.
The ULN2003B has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or CMOS devices.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| ULN2003BN | PDIP (16) | 19.30 mm × 6.35 mm |
| ULN2003BD | SOIC (16) | 9.90 mm × 3.91 mm |
| ULN2003BPW | TSSOP (16) | 5.00 mm × 4.40 mm |