SLOS759E March 2012 – December 2015 TPA3111D1-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPA3111D1-Q1 device is a 10-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC-detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.
The TPA3111D1-Q1 device can drive a mono speaker as low as 4 Ω. The high efficiency of the TPA3111D1-Q1 device, > 90%, eliminates the need for an external heat sink when playing music.
The outputs are fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPA3111D1-Q1 | HTSSOP (28) | 9.70 mm × 4.40 mm |
Changes from D Revision (August 2015) to E Revision
Changes from C Revision (December 2012) to D Revision
Changes from B Revision (September 2012) to C Revision