SCAS296O January 1993 – July 2014 SN54LVC374A , SN74LVC374A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SNx4LVC374A | PDIP (20) | 25.40 mm x 6.35 mm |
| VQFN (20) | 4.50 mm x 3.50 mm | |
| SOIC (20) | 12.80 mm x 7.50 mm | |
| SSOP (20) | 7.20 mm x 5.30 mm | |
| TVSOP (20) | 5.00 mm x 4.40 mm |