SCES546D February 2004 – June 2017 SN74LVC1G132
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LVC1G132 device contains one 2-input NAND gate with Schmitt-trigger inputs designed for 1.65-V to 5.5-V VCC operation and performs the Boolean function Y = A × B or Y = A + B in positive logic.
Because of Schmitt action, this device has different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
| ORDER NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| SN74LVC1G132DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SN74LVC1G132DCK | SC70 (5) | 2.00 mm × 1.25 mm |