SCAS595W October 1997 – October 2016 SN74LVC07A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LVC07A device is a hex buffer and driver that is designed for 1.65-V to 5.5-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC07AD | SOIC (14) | 8.65 mm × 3.91 mm |
| SN74LVC07ADB | SSOP (14) | 6.20 mm × 5.30 mm |
| SN74LVC07ADGV | TVSOP (14) | 3.60 mm × 4.40 mm |
| SN74LVC07APW | TSSOP (14) | 5.00 mm × 4.40 mm |
| SN74LVC07ANS | SO (14) | 10.30 mm × 5.30 mm |
| SN74LVC07ARGY | VQFN (14) | 3.50 mm × 3.50 mm |