SCLS394J April 1999 – February 2015 SN74LV132A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The 'LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.
The 'LV132A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LV132A | SOIC (14) | 8.65 mm × 3.91 mm |
| SOP (14) | 10.30 mm × 5.30 mm | |
| SSOP (14) | 6.20 mm × 5.30 mm | |
| TSSOP (14) | 5.00 mm × 4.40 mm | |
| TVSOP (14) | 3.60 mm × 4.40 mm |