SCES371M SEPTEMBER 2001 – June 2017 SN74AUC1GU04
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This single inverter gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74AUC1GU04DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SN74AUC1GU04DCK | SC70 (5) | 2.00 mm × 1.25 mm |
| SN74AUC1GU04YZP | DSBGA (5) | 1.75 mm × 1.25 mm |