SCAS295T January 1993 – July 2014 SN54LVC373A , SN74LVC373A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN54LVC373A octal transparent D-type latch is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC373A octal transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SNx4LVC373A | SSOP (20) | 7.20 mm × 5.30 mm |
| SOIC (20) | 12.80 mm × 7.50 mm | |
| PDIP (20) | 24.33 mm 6.35 mm | |
| TSSOP (20) | 6.50 mm × 4.40 mm | |
| VQFN (20) | 4.50 mm × 3.50 mm |