3 概要
OPA857-DIEは広帯域、過負荷からの迅速な回復、高速なセトリング、超低ノイズの特長を持つトランスインピーダンス・アンプで、フォトダイオード監視アプリケーションを対象としています。フィードバック抵抗を選択可能なため、OPA857-DIEにより高性能光学システムを簡単に設計できます。過負荷からの回復時間が非常に短く、内部的な入力保護機能があるため、信号チェーンの他の部分をオーバードライブから保護するとともに、回復時間を最短にできます。2つのトランスインピーダンス・ゲイン構成を選択可能なため、今日のトランスインピーダンス・アンプのアプリケーションに要求される高いダイナミック・レンジと柔軟性を両立できます。
このデバイスは、完全な産業用温度範囲の-40℃~+85℃で動作するよう特性付けされています。
Ordering Information(1)
| PRODUCT |
PACKAGE DESIGNATOR |
PACKAGE |
ORDERABLE PART NUMBER |
PACKAGE QUANTITY |
| OPA857-DIE |
TD |
Bare die in gel pak VR(2) |
OPA857TD1 |
324 |
| OPA857TD2 |
10 |
(1) For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI web site at
www.ti.com.
(2) Processing is per the Texas Instruments commercial production baseline and is in compliance with the Texas Instruments Quality Control System in effect at the time of manufacture. Electrical screening consists of DC parametric and functional testing at room temperature only. Unless otherwise specified by Texas Instruments AC performance and performance over temperature is not warranted. Visual Inspection is performed in accordance with MIL-STD-883 Test Method 2010 Condition B at 75X minimum.