JAJSAX1N January 2008 – June 2017 LM26480
PRODUCTION DATA.
LM26480は低消費電力デジタル・アプリケーション用に最適化された多機能パワー・マネジメント・ユニット(PMU)です。このデバイスは、2つの非常に高効率な1.5A降圧型DC/DCコンバータと、2つの300mAリニア・レギュレータを内蔵しています。DC/DC降圧型コンバータは標準効率が96%で、消費電力を最小限に抑えられます。機能として、ソフトスタート、低電圧誤動作防止、電流過負荷保護、熱過負荷保護、およびBuck1および2の出力電圧レベルを監視する、内蔵のパワー・オン・リセット(POR)回路があります。
| 型番 | パッケージ | 本体サイズ(公称) |
|---|---|---|
| LM26480 | WQFN (24) | 4.00mm×4.00mm |
Changes from M Revision (December 2016) to N Revision
Changes from L Revision (June 2016) to M Revision
Changes from K Revision (January 2015) to L Revision
Changes from J Revision (October 2014) to K Revision
Changes from I Revision (May 2013) to J Revision