• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 3.6kW, 54V, Single-Phase, AC-to-DC Rectifier Reference Design With all GaN Switches

    • TIDT436 March   2025

       

  • CONTENTS
  • SEARCH
  • 3.6kW, 54V, Single-Phase, AC-to-DC Rectifier Reference Design With all GaN Switches
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

3.6kW, 54V, Single-Phase, AC-to-DC Rectifier Reference Design With all GaN Switches

Description

This reference design is a digitally controlled 3.6kW, 54V, single-phase, AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole bridgeless power factor correction (PFC), and the output stage chooses a full-bridge, inductor-inductor-capacitor (FB LLC) converter with full-bridge synchronous rectifier (FB SR). The LLC stage efficiency achieved 98.5% at the half load, and the PFC stage efficiency achieved 98.92% at the half load.

Features

  • System reference design for server power
  • 3.6kW, 54V output with 185mm × 73.5mm × 40mm (including case)
  • Higher than 80 plus titanium efficiency with all GaN switches
  • Ultra-compact LLC module with PCB windings
  • Fully functioning demonstration with Open Compute Project (OCP) M-CRPS standards

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale