This reference design shows the use of a Buck-Boost capability of a single-ended primary-inductor converter (SEPIC) converter. Since the input and output are separated by a capacitor, this topology can be used to charge a battery with variable VIN as well as variable VOUT. A synchronous peak-current mode controller LM5122 is employed; this IC can drive the high-side sync-FET by means of level shift (RCD network). By applying 9-V to 36-V input, this board can be used to charge two batteries in series with a voltage range of 8 V to 28 V, up to 2-A charging current, or simply used as standard constant-voltage power supply. Both setpoints of output voltage and current are defined by means of two trimmers, even though both references can also be replaced by employing two digital-to-analog converters.