• Menu
  • Product
  • Email
  • PDF
  • Order now
  • SimpleLink CC33X1MOD Wi-Fi 6 and Bluetooth Low Energy BoosterPack Plug-In Module (BP-CC33X1MOD)

    • SWAU134 September   2024 CC3301MOD

       

  • CONTENTS
  • SEARCH
  • SimpleLink CC33X1MOD Wi-Fi 6 and Bluetooth Low Energy BoosterPack Plug-In Module (BP-CC33X1MOD)
  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
    2. 2.2 Connector and Jumper Descriptions
      1. 2.2.1 LED Indicators
      2. 2.2.2 Jumper Settings
      3. 2.2.3 BoosterPack Header Assignment
      4. 2.2.4 JTAG Headers
    3. 2.3 Power
      1. 2.3.1 Measure the CC33X1MOD Current Draw
        1. 2.3.1.1 Low Current Measurement (LPDS)
        2. 2.3.1.2 Active Current Measurement
    4. 2.4 Clocking
    5. 2.5 Performing Conducted Testing
  6. 3Implementation Results
    1. 3.1 Evaluation Setups
      1. 3.1.1 MCU and RTOS
      2. 3.1.2 Processor and Linux
      3. 3.1.3 Standalone RF Testing
        1. 3.1.3.1 Radio Tool BP-CC33X1MOD Hardware Setup
  7. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  8. 5Additional Information
    1. 5.1 Trademarks
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

SimpleLink CC33X1MOD Wi-Fi 6 and Bluetooth Low Energy BoosterPack Plug-In Module (BP-CC33X1MOD)

Description

The SimpleLink™ CC3301MOD Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable, and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301MOD BoosterPack™ plug-in module (BP-CC3301MOD) is a test and development board that can be easily connected to TI LaunchPad™ development kits or processor boards; thus, enabling rapid software development.

Features

  • CC3301MOD Wi-Fi 6® and Bluetooth Low Energy combo device
  • Two 20-pin stackable connectors (BoosterPack Standard)
  • Onboard chip dual-band antenna
  • SMA/U.FL connector for conducted RF testing
  • Power from onboard dual rail (3.3V and 1.8V) LDO using USB or LaunchPad™
  • Three-level shifters for voltage translation (3.3V to 1.8V)
  • JTAG header pins for SWD interface with XDS110 or LP-XDS110ET
  • Jumper for current measurement on both power supplies (3.3V and 1.8V) with provision to mount 0.1-ohm (0603) resistors for measurement with a voltmeter
  • 32kHz oscillator for lower power evaluation
CC3301MOD

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale