• Menu
  • Product
  • Email
  • PDF
  • Order now
  • The Other Motors in Electric Vehicle Systems (Part 2)

    • SSZTAR8 october   2016 DRV8305 , DRV8305-Q1

       

  • CONTENTS
  • SEARCH
  • The Other Motors in Electric Vehicle Systems (Part 2)
  1.   1
  2.   2
    1.     3
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

The Other Motors in Electric Vehicle Systems (Part 2)

Chris Clearman

In the previous installment we had just discussed EV auxiliary motor systems.  Most of these are low voltage and low to medium current three-phase brushless DC motors which can – with the right expertise – be controlled without mechanical rotor magnetic position sensors (sensorless).  These three-phase motors are energized by a three phase inverter, which switches DC voltage through three parallel legs to ground.  Each phase of the motor is connected to the midpoint of a leg, allowing for current flow through a phase between Vdc and ground.

The components used to energize each phase of the three phase motors in the inverter system are MOSFETS. As seen in Figure 1 below, six MOSFETs are arranged in a totem pole fashion, creating three half bridges to switch each coil to the DC voltage and ground.

GUID-0E8D55DB-3A67-4567-A37E-30B6E85E97C2-low.png Figure 1 Integrated Three Phase Gate Driver (DRV8305) with External FETs

Unlike low voltage MOSFETs, High Voltage/Current FETs cannot be driven directly from the microcontroller (MCU). Due to the high threshold voltage and high amount of capacitance that is parasitic to the FET (typically >100pF.), a driver IC must be used to drive the gate of the FETs (typically termed gate driver). Modern gate drivers in (1kW three phase motor systems) integrate many features that are important to the overall system’s reliability and performance. These key features are based on protection, configurability, build of material / board size reduction and motor control performance. The DRV8305-Q1 is best in class in each one of these features.

Since MOSFETs are the key components energizing the three phases, they are the most critical to be protected. The DRV8305-Q1 offers multiple layers of protection for the overall system by having integrated VDS and VGS monitoring of the external FETs, on chip thermal measurement, three integrated current shunt amps to monitor current flow through the FETs, MCU watchdog, power supply monitoring for under and over voltage and shoot through protection with smart gate drive. Out of each level of performance, smart gate drive is where DRV8305-Q1 differentiates itself from other gate drivers. It offers three levels of MOSFET cross conduction or shoot through protection by allowing the user to set a minimum dead-time (time between high side and low side switches being on) and by implementing a strong gate pull down to prevent dv/dt conduction. For further details on smart gate drive, read our app note “Understanding IDRIVE and TDRIVE in TI motor gate drivers.”

Along with protection the DRV8305-Q1 integrates many high performance features that will eliminate many devices and material that is seen on a typical BOM. The first of those is configurability and diagnosis communication through a serial peripheral interface (SPI). Each one of the failure mechanisms mentioned above will be reported on the SPI port when there is a failure. The SPI port can also be used to program or configure many features. A key feature is the gate drive current, eliminating the need for resistors on the gates of the MOSFETs. It can program the current as low as 10mA and as high as 1.25A, allowing users to tune for optimal gate drive and EMI performance. Other key features that are programmable are the gain, bias and blanking time of the current sense amps.

Lastly, the DRV8305-Q1 is great in improving motor performance by aiding in each control algorithm and method from simple trapezoidal to sinusoidal FOC. This is made possible by the single, three or 6 channel pulse width modulation (PWM) options and high performance current shunt amps. To aid in FOC, each current shunt amp must be able to make a fast and accurate measurement of the current in each phase leg. The DRV8305-Q1 offers current sense amp calibration via the SPI port to minimize inaccuracy related to offset voltage.

Learn more:

  • Learn more about EV devices
  • Start developing your next motor with Delfino F2837x MCUs
  • Download the motor control whitepaper for your EV device
  • Read our whitepaper: Intelligent battery management and charging for electric vehicles
  • Read more about DC/DC battery conversions
  • Read our blog series on motors in electric vehicles
    • Part 1
    • Part 3
    • Part 4

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale