• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TMDSCNCD28P55X controlCARD Information Guide

    • SPRUJA7A November   2023  – April 2024

       

  • CONTENTS
  • SEARCH
  • TMDSCNCD28P55X controlCARD Information Guide
  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware References
    2. 2.2 Hardware Quick Setup Guide
      1. 2.2.1 Configuration 1: Standalone
      2. 2.2.2 Configuration 2: External 5V Supply
    3. 2.3 Errata
      1. 2.3.1 Warnings, Notes, and Errata
      2. 2.3.2 Warnings About Specific controlCARD Revisions
    4. 2.4 Evaluation of the Analog-to-Digital Converters (ADCs)
  7. 3Software
    1. 3.1 Using the controlCARD
    2. 3.2 Experimentation Software
    3. 3.3 XDS110 Emulator and SCI (UART) Connectivity
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History
  11. IMPORTANT NOTICE
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
EVM User's Guide

TMDSCNCD28P55X controlCARD Information Guide

Description

The TMDSCNCD28P55X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P55x devices. The TMDSCNCD28P55X comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is an excellent choice for initial evaluation and prototyping. For evaluation of TMDSCNCD28P55X, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.

Features

  • F28P55X Microcontroller – High performance C2000 microcontroller is located on the controlCARD.
  • 120-pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000 180-pin controlCARD-based application kits and controlCARDs. Compatibility with 100-pin controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card.
  • Built-in Isolated JTAG Emulation – An XDS110 emulator provides a convenient interface to Code Composer Studio™ IDE without additional hardware. Flipping a switch allows an external JTAG emulator to be used.
  • Built-in Isolated Power Supply - Passes the 5V supply from the USB-C connector through an isolation barrier. Allows for the controlCARD to be completely powered and operated from the USB-C connector. The F28P55X is fully isolated from the USB port.
  • Automatic Power Supply Switch - The controlCARD automatically switches to external 5V power when present.
  • Connectivity – The controlCARD contains connectors that allow the user to experiment with isolated UART/SCI with the F28P55x MCU.
  • Key Signal Breakout – Most GPIO, analog-to-digital converter (ADC) and other key signals routed to hard gold connector fingers.
  • Robust Power Supply Filtering – Single 5V input supply powers an on-card 3.3V LDO. All MCU inputs are then decoupled using LC filters.
  • ADC Protection/Filtering – ADC inputs are clamped by protection diodes and noise filters can be easily added.

GUID-20240402-SS0I-CPWF-VSJM-BG49ML3TH0RV-low.pngF28P55x controlCARD

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale