• Menu
  • Product
  • Email
  • PDF
  • Order now
  • undefined

    • SPRUIM6A October   2018  – November 2020

       

  • CONTENTS
  • SEARCH
  • undefined
  1. 1Introduction
    1. 1.1 Key Features
  2. 2AM65x IDK Overview
  3. 3Common Processor Board
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Overview of Common Processor Board
      1. 3.3.1  Clocking
        1. 3.3.1.1 RTC Clock
        2. 3.3.1.2 Maxwell SoC Clock
        3. 3.3.1.3 Ethernet PHY Clocks
        4. 3.3.1.4 SERDES Clock
      2. 3.3.2  Reset
      3. 3.3.3  Power Requirements
        1. 3.3.3.1 Power Input
        2. 3.3.3.2 Overvoltage and Undervoltage Protection Circuit
        3. 3.3.3.3 Voltage Supervisor
        4. 3.3.3.4 Current Monitoring
        5. 3.3.3.5 Power Supply
        6. 3.3.3.6 Power Sequencing
        7. 3.3.3.7 SoC Power
      4. 3.3.4  Configuration
        1. 3.3.4.1 Boot Modes
        2. 3.3.4.2 JTAG
          1. 3.3.4.2.1 Test Automation
        3. 3.3.4.3 UART Interface
      5. 3.3.5  Memory Interfaces
        1. 3.3.5.1 DDR4 Interface
        2. 3.3.5.2 MMC Interface
          1. 3.3.5.2.1 SDHC Interface
          2. 3.3.5.2.2 eMMC Interface
        3. 3.3.5.3 OSPI Interface
        4. 3.3.5.4 SPI NOR Flash Interface
        5. 3.3.5.5 Board ID EEPROM Interface
        6. 3.3.5.6 Boot EEPROM Interface
      6. 3.3.6  Ethernet Interface
        1. 3.3.6.1 Gigabit Ethernet PHY Default Configuration
        2. 3.3.6.2 Ethernet LEDs
      7. 3.3.7  LCD Display Interface
      8. 3.3.8  USB 2.0 Interface
      9. 3.3.9  CSI-2 Interface
      10. 3.3.10 Application Card Interface
      11. 3.3.11 SERDES Interface
      12. 3.3.12 GPMC/DSS Interface
      13. 3.3.13 I2C Interface
      14. 3.3.14 SPI Interface
      15. 3.3.15 Timer and Interrupt
        1. 3.3.15.1 Timer
        2. 3.3.15.2 Interrupt
      16. 3.3.16 Fan Connector
  4. 4IDK Application Card
    1. 4.1 Key Features
    2. 4.2 Overview of IDK Application Board
      1. 4.2.1 Application Card Connector
      2. 4.2.2 Profibus Interface
      3. 4.2.3 CAN Interface
      4. 4.2.4 Rotary Switch
      5. 4.2.5 Industrial I/O Terminal Connector
      6. 4.2.6 Ethernet Interface
      7. 4.2.7 Board ID Memory
      8. 4.2.8 Power Supply
  5. 5x2 Lane PCIe Personality Card
    1. 5.1 Key Features
    2. 5.2 Overview of PCIex2 Daughter Card
      1. 5.2.1 Personality Card Connectors
      2. 5.2.2 USB 2.0 Interface
      3. 5.2.3 PCIe Interface
      4. 5.2.4 x2 Lane PCIe Personality Card Clocking
      5. 5.2.5 Board ID EEPROM Interface
      6. 5.2.6 x2 Lane PCIe Personality Card Power
  6. 6Known Issues
    1. 6.1 Determining the Revision and Date Code for the EVM
    2. 6.2 Known Issues for the A, E4, and E3 Revision
      1. 6.2.1 Lack of Reset for I2C IO Expander
    3. 6.3 Known Issues for the E4 & E3 Revision
      1. 6.3.1 Changes Unique to the E4 Revision Modified for 2.0 Revision
    4. 6.4 Known Issues for the E3 Revision
      1. 6.4.1 Resonance Observed on the SoC Side of Some Filters Associated with VDDA_1V8
      2. 6.4.2 Additional LDO Power Supply Needed for VDDA_1P8_SERDES0
      3. 6.4.3 Length of the RESET Signal to the PCIE Connectors on the SERDES Daughter Card
      4. 6.4.4 The PORz_OUT and MCU_PORz_OUT Signals Go High During Power Sequencing
      5. 6.4.5 Orientation of the Current Monitoring Shunt Resistors
      6. 6.4.6 SD Card IO Supply Capacitance
      7. 6.4.7 PHY Resistor Strapping Changed to Disable EEE Mode
      8. 6.4.8 The I2C Address for the I2C Boot Memory changed to 0x52
  7. 7Configuring the PRG0 and PRG1 Ethernet Interface to MII
    1. 7.1 Ethernet PHY Initial Conditions and TX Clock Signal Change
      1. 7.1.1 Ethernet PHY0 Clock and Initial Condition for MII
      2. 7.1.2 Ethernet PHY1 Clock and Initial Condition for MII
      3. 7.1.3 Ethernet PHY2 Clock and Initial Condition for MII
      4. 7.1.4 Ethernet PHY3 Clock and Initial Condition for MII
    2. 7.2 Ethernet PHY and TX Data Signals Change
      1. 7.2.1 Ethernet PHY0 TX Data Signals for MII
      2. 7.2.2 Ethernet PHY1 TX Data Signals for MII
      3. 7.2.3 Ethernet PHY2 TX Data Signals for MII
      4. 7.2.4 Ethernet PHY3 TX Data Signals for MII
  8. 8Revision History
  9. IMPORTANT NOTICE
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
1 Introduction

The AM65x IDK is a standalone test, development, and evaluation module (EVM) system that lets developers write software and develop hardware for industrial communication-type applications. The IDK is equipped with AM6548 processor from TI and a defined set of features to let the user experience industrial communication solutions using serial, Ethernet-based, PCIe, and many other interfaces. Using standard interfaces, the IDK can communicate with other processors or systems, and act as a communication gateway. In addition, the IDK can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™, from TI, by using the supplied USB cable.

1.1 Key Features

The AM65x IDK is a high performance, standalone development platform that enables users to evaluate and develop industrial applications for the Texas Instrument’s K3 System-on-Chip (SoC). The AM65x IDK supports the following key features:

  • Based on the K3 architecture with Arm
  • 4-GB DDR4 supporting data rate up to 1600 MT/s
  • 16-GB eMMC Flash
  • Full size SD card, up to 64-GB density with UHS-1 support (8-GB UHS-1 card supplied with the kit)
  • 128-Mbit SPI EEPROM
  • 512-Mbit OSPI EEPROM
  • 256-Kbit I2C Boot EEPROM
  • 3× PRU-ICSSG, supporting multi-protocol industrial Gigabit Ethernet with up to 6 ports
  • 1x MCU Gigabit Ethernet port
  • One USB2.0 interface port with Micro AB connector
  • CSI-2 connector to interface camera card
  • I-PEX EVAFLEX5-VS connector to interface with the LCD adapter card
  • GPMC/DSS interface expansion connector
  • Application board expansion connector
  • SERDES expansion connector to interface two lane PCIe Personality card
  • XDS110 on-board emulator
  • Quad port UART to USB circuit over microB USB connector
  • Expansion headers:
    • Two UART
    • One SPI
    • One I2C
    • Four timer signals
  • Boot mode selection using DIP switches
  • Two push buttons to generate interrupts
  • Industrial Ethernet LEDs
  • Rotary switch input
  • Two CAN interface terminated to DB-9 connector
  • Digital serializer for processing wide range inputs from industrial I/O connector
  • Profibus UART transceiver terminated with DB9 connector
  • DC Input: 11 V to 28 V
  • Status output: LEDs to indicate power status
  • INA devices for current monitoring
  • Over- and under-voltage protection circuit
  • RoHS-compliant design

Featured applications:

  • Industrial Drives
  • Industrial Sensors
  • Factory Automation and Control

2 AM65x IDK Overview

GUID-954D2BD6-2AFB-45FB-A3F1-AC9575C23D9D-low.pngFigure 2-1 System Assembly Image

Figure 2-2 shows the overall architecture of AM65x IDK.

GUID-FF72D00B-8DC7-4F65-8FB4-9821C159B63F-low.pngFigure 2-2 System Architecture Interface

The AM65x IDK consists of a common processor board, IDK application board, and a two-lane PCIe personality card. Detailed descriptions of these cards are explained in the following sections.

3 Common Processor Board

GUID-D8B973CE-8BEE-4BD2-867F-5A3EB8EB4A43-low.pngFigure 3-1 Top View of the Common Processor Board
GUID-84C4F8D2-1E31-4B98-8DDD-21F60F4254F1-low.pngFigure 3-2 Bottom View of the Common Processor Board

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale