• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TMS320F28054M, TMS320F28052M InstaSPIN-MOTION™ Software

    • SPRUHW1A June   2014  – October 2021 TMS320F28052-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054M , TMS320F28054M-Q1

       

  • CONTENTS
  • SEARCH
  • TMS320F28054M, TMS320F28052M InstaSPIN-MOTION™ Software
  1. 1Read This First
    1. 1.1 About This Manual
    2. 1.1 Glossary
    3. 1.1 Support Resources
    4.     Trademarks
  2. 1 F2805xM InstaSPIN-MOTION Enabled MCUs
  3. 2InstaSPIN-MOTION Key Capabilities and Benefits
    1. 2.1 Overview
    2. 2.2 FAST Unified Observer
    3. 2.3 SpinTAC Motion Control Suite
      1.      IDENTIFY
      2.      CONTROL
      3.      MOVE
      4.      PLAN
    4. 2.4 Additional InstaSPIN-MOTION Features
  4. 3InstaSPIN-MOTION Block Diagrams
    1.     Scenario 1: InstaSPIN-MOTION Speed Control with FAST Software Encoder
    2.     Scenario 2: InstaSPIN-MOTION Speed Control with a Mechanical Sensor
    3.     Scenario 3: InstaSPIN-MOTION Position Control with Mechanical Sensor and Redundant FAST Software Sensor
  5. 4Application Examples
    1. 4.1 Treadmill Conveyor: Smooth Motion Across Varying Speeds and Loads
    2. 4.2 Video Camera: Smooth Motion and Position Accuracy at Low Speeds
    3. 4.3 Washing Machine: Smooth Motion and Position Accuracy at Low Speeds
      1.      Agitation Cycle
      2.      Spin Cycles
    4. 4.4 InstaSPIN-MOTION Works Over the Entire Operating Range
  6. 5Evaluating InstaSPIN-MOTION Performance
    1. 5.1 Overview
    2. 5.2 Velocity Control Performance: SpinTAC vs PI
      1. 5.2.1 Disturbance Rejection
      2. 5.2.2 Reference Tracking
      3. 5.2.3 Step Response
    3. 5.3 Position Control Performance: SpinTAC vs PI
      1. 5.3.1 Disturbance Rejection
      2. 5.3.2 Reference Tracking
      3. 5.3.3 Step Response
      4. 5.3.4 Inertia Estimation Repeatability
  7. 6Microcontroller Resources
    1. 6.1 CPU Utilization
    2. 6.2 Memory Utilization
    3. 6.3 Security Zones
    4. 6.4 Linker Command File Settings
    5. 6.5 Interfacing FAST ROM Libraries
    6. 6.6 Pin Utilization
    7. 6.7 Consideration of Analog Front-End (AFE) Module
      1. 6.7.1 Routing Current Signals
      2. 6.7.2 Voltage Reference Connection
      3. 6.7.3 Routing Voltage Signals
        1.       A Resources
          1.        B Definition of Terms and Acronyms
            1.         C Revision History
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

USER'S GUIDE

TMS320F28054M, TMS320F28052M InstaSPIN-MOTION™ Software

1 Read This First

1.1 About This Manual

Table 1-1 C2000 InstaSPIN Device Guide
Device FamiliesInstaSPIN Library VersionSolution SupportSoftware PackageUser's Guide
TMS320F2805xMV1p7InstaSPIN-MOTIONMotorWareThis Guide

Welcome and thank you for selecting Texas Instrument's InstaSPIN™ solutions. This document will guide you through the technical details of InstaSPIN software enabling you to integrate this solution into your application. The structure of this document can be summarized as:

  • Introduction to
    • InstaSPIN-MOTION™ and SpinTAC™
  • Running a motor immediately with TI hardware and software
  • Understand software details, from reviewing API function calls to state diagrams and tuning the speed and position control loops
  • Understanding hardware aspects that directly impact InstaSPIN's performance.

All of the above are provided to help you develop a successful product using InstaSPIN-FOC or InstaSPIN-MOTION software. Example projects (labs) are a key part of this success and are designed to relate specifically with the topics in this document. They are intended for you to not only experiment with InstaSPIN but to also use as reference for your design. The most up-to-date InstaSPIN-FOC and InstaSPIN-MOTION solutions and design resources, along with practical videos, can be found at: TI InstaSPIN™ motor control solutions.

Definition of terms that are used throughout this document can be found in Section B. The most common terms used are the following:

  • FOC:
    • Field-Oriented Control
  • InstaSPIN-FOC:
    • Complete sensorless FOC solution provided by TI on-chip in ROM on select devices (FAST observer, FOC, speed and current loops), efficiently controlling your motor without the use of any mechanical rotor sensors.
  • FAST
    • Unified observer structure which exploits the similarities between all motors that use magnetic flux for energy transduction, automatically identifying required motor parameters and providing motor feedback signals: Flux, flux Angle, motor shaft Speed, and Torque.
  • SpinTAC Motion Control Suite:
    • Includes an advanced speed and position controller, a motion engine, and a motion sequence planner. The SpinTAC disturbance-rejecting speed controller proactively estimates and compensates for system disturbances in real-time, improving overall product performance. The SpinTAC motion engine calculates the ideal reference signal (with feed forward) based on user-defined parameters. SpinTAC supports the standard industry curves, and LineStream's proprietary “smooth trajectory” curve. The SpinTAC motion sequence planner operates user-defined state transition maps, making it easy to design complex motion sequences.
  • InstaSPIN-MOTION:
    • A comprehensive sensorless or sensored FOC solution for motor-, motion-, speed-, and position-control. This solution delivers robust system performance at the highest efficiency for motor applications that operate in various motion state transitions. InstaSPIN-MOTION includes the FAST unified software observer, combined with SpinTAC Motion Control Suite from LineStream Technologies.
  • MotorWare™ software:
    • TI supplied scalable software architecture for motor control, of which InstaSPIN-FOC is a part.

Whether you are using TI supplied inverters and motors or using your own, this document helps you learn about this new and empowering solution from TI.

1.1 Glossary

    TI Glossary This glossary lists and explains terms, acronyms, and definitions.

1.1 Support Resources

TI E2E™ support forums are an engineer's go-to source for fast, verified answers and design help — straight from the experts. Search existing answers or ask your own question to get the quick design help you need.

Linked content is provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale