• Menu
  • Product
  • Email
  • PDF
  • Order now
  • J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC

    • SPRT775 April   2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1 , TPS62873-Q1 , TPS62875-Q1 , TPS65223-Q1

       

  • CONTENTS
  • SEARCH
  • J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC
  1.   1
  2.   2
  3. IMPORTANT NOTICE
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
Product Overview

J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC

Abstract

This publication describes recommended power designs to support the J722S/AM67x/TDA4VEN/TDA4AEN family of processors as used on J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module. A selection guide that reviews system tradeoffs and design benefits is included to assist in power design selection, optimization and feature set comparisons. Power resource and control signal mapping block diagrams are provided to accelerate an end product’s design process.

Introduction

The J722S/AM67x/TDA4VEN/TDA4AEN processor line provides highly flexible, real-time, and low-latency processing for a broad range of automotive and industrial applications. The J722S/AM67x/TDA4VEN/TDA4AEN vision and display processor includes scalable Arm® Cortex®-A53 performance, image signal processor (ISP) up to 600MP/s, Deep Learning AI Accelerators up to 4 tera-operations-per-second (TOPS), Depth and Motion Processing Accelerators (DMPAC), Vision Processing Accelerators (VPAC), along with embedded features such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and many additional peripheral interfaces.

All Power Distribution Network (PDN) schemes described leverage TI Power Management ICs (PMIC) with a mixture of discrete power components to support a J722S/AM67x/TDA4VEN/TDA4AEN system. All power components are automotive AEC-Q100 qualified. The PDNs have been designed primarily to support all essential processing components, known as the SoC platform, which includes:

  • J722S/AM67x/TDA4VEN/TDA4AEN SoC processor
  • LPDDR4 SDRAM
  • OSI or Octal NAND boot Flash
  • eMMC mass storage Flash
  • PDN power devices

The functional safety compliant TPS6522x12-Q1 PMIC and TPS6287x-Q1 fast transient, high current power stage (HCPS) form the PDN’s base power devices for the J722S/AM67x/TDA4VEN/TDA4AEN platform. Different PDN schemes can be used to support the SoC platform according to a system's maximum use case and desired features. A selection guide has been created that highlights the value and flexibility of PMIC centric PDN designs that leverages one common PMIC PN along with discrete power devices as needed to add optional features.

PDN Selection Guide

Selecting a J722S/AM67x/TDA4VEN/TDA4AEN power design begins with answering a few end product questions:

  1. What is the desired processor performance?
  2. What is the desired level of core voltage flexibility?
  3. What is the desired PDN input voltage?
  4. What are the desired optional features?
    1. Low-power modes: (Partial IO Retention only, Partial IO and DDR Retention)
    2. Key functions: (PMIC die temp monitoring, HS SoC eFuse programming, UHS-1 SD card)
    3. Target functional safety level: (None or ASIL-B)

Once a system's desired features are determined, then the tables below can be used to optimize a recommended power design that provides:

  1. SoC processing peak power demands
  2. SoC platform (SoC, LPDDR4, Flash, base power devices) voltages and control signals
  3. Flexibility to make design trade-offs: PDN features versus PCB area and BOM cost

Key attributes that define a PDN are: base power devices, processing performance, input voltage, and optional features. For easy reference, a 2-part PDN identification code (for example, PDN-123.456x) defines a PDN’s attributes.

The 1st group of characters (-123) is known as the “ID” field and defines base power devices, processing performance and input voltage as follows:

  1. Numeric value for base power devices:
    1. 5 = TPS62870/1/2/3-Q1 (HCPS) + TPS65223/112-Q1 (PMIC)
    2. 7 = TPS62874/5/6/7-Q1 (HCPS) + TPS65223/112-Q1 (PMIC)
  2. Alphabetic letter for processing performance and resource mapping:
    1. A – D = 1.4GHz clock with 0.85V Core boot voltage
    2. L – P = 1.25GHz clock with 0.75V Core boot voltage
  3. Numeric value for PDN input voltage:
    1. “None” = 3.3V default
    2. 5 = 5V

The 2nd group of characters (.456x) is known as the “Variant” field and defines optional features requiring add-on discrete power devices as follows:

D = Partial IO and DDR Retention low power mode (LPM)

E = On-board Efuse programming for high-security SoCs in-the-field

S = UHS-I SD card memory

J722S/AM67x/TDA4VEN/TDA4AEN EVM system (J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module) uses the PDN-7D.DES scheme to demonstrate flexible processor performance with all optional features.

Processor Performance

The J722S/AM67x/TDA4VEN/TDA4AEN processor can provide 2 basic levels of performance as dictated by the primary clock rate of 1.25 or 1.4GHz which requires 2 different VDD_CORE supply voltage levels of 0.75V or 0.85V, Table 1. A flexible processing PDN scheme has been defined as well that allows the processor to boot up at one performance level (1.4GHz, 0.85V or 1.25GHz, 0.75V) and then transition to a different performance level using system software. The flexibility to operate the processor at a lower clock and VDD_CORE voltage requires the 0.85V fixed input supplies (VDDR_CORE, VDD_MMC0 and VDDA_0P85_xxx) to be independently sourced, see VDD_RAM_0V85 power rail in Table 1. Optional processor low power modes (LPM) can be supported if an independent supply for VDD_CANUART is used to allow all other low voltage supplies to be disabled for SoC power reduction, see VDD_IORET_0V75 power rail in Table 1.

Table 1 Low Voltage Supplies versus Performance and Low Power Mode

Performance
Use Cases

PDN-IDSupply VoltagesPower RailsSoC Low Voltage Supply Inputs
1.4GHzPDN-7A, 7B, 7C0.85VVDD_COREVDD_CORE, VDD_CANUART, VDDR_CORE, VDD_MMC0 VDDA_CORE_xxx,VDDA_0P85_xxx
1,25GHzPDN-7L, 7N, 7M0.75
0.85V
VDD_CORE
VDD_RAM_0V85
VDD_CORE, VDD_CANUART
VDDA_CORE_xxx VDDR_CORE, VDD_MMC0
VDDA_0P85_xxx
Flexible 1.4GHz or 1.25GHzPDN-7D, 7P0.85 / 0.75V
0.85V
VDD_CORE
VDD_RAM_0V85
VDD_CORE, VDD_CANUARTVDDA_CORE_xxx VDDR_CORE, VDD_MMC0
VDDA_0P85_xxx
Low Power ModesPDN-7C, 7D PDN-7N, 7P0.85 / 0.75V
0.85V
0.75V
VDD_CORE
VDD_RAM_0V85
VDD_IORET_0V75
VDD_CORE
VDDA_CORE_xxx VDDR_CORE, VDD_MMC0
VDDA_0P85_xxx
VDD_CANUART
Note:
  • VDD_CORE supply voltage is set by the HCPS discrete buck’s VSEL input setting
  • VDD_CORE and VDD_CANUART are independent, dual voltage digital supplies operating at either 0.75V or 0.85V
  • VDDA_CORE_xxx are analog supplies that must be derived from VDD_CORE (0.75/0.85V) using in-line supply filtering
  • VDDR_CORE and VDD_MMC0 are fixed 0.85V digital supplies
  • VDDA_0P85_xxx are fixed 0.85V analog supplies derived from same supply used for VDDR_CORE and VDD_MMC0 (typically VDD_RAM_0V85 power rail) using in-line supply filtering
  • VDD_CANUART and VDDSHV_CANUART are the only enabled supplies during Partial IO Retention LPM. Partial IO and DDR Retention LPM needs to enable 2 additional supplies: VDDS_DDR (1.1V) and VDD1_DDR_1V8 (1.8V).

The J722S/AM67x/TDA4VEN/TDA4AEN processor has 3 key use cases across automotive and industrial markets, Table 2. Robust PDN designs must be able to support these processor use case operations under peak power conditions when the highest silicon junction temperature causes maximum leakage current and extreme processor resource usage causes peak dynamic currents.

The J722S/AM67x/TDA4VEN/TDA4AEN power estimation tool (PET) can be used to estimate a processor's power dissipation for different resource loadings per use case. The PET can provide both a PDN and Thermal power estimate. A PDN estimate gives the peak SoC loads over very short elapsed times (1-10us) during high processor resource demand conditions. The PDN or peak estimate is used for PDN design to ensure sufficient output current is available to support peak loads across all input supplies. A Thermal estimate gives the average sustained power over several minutes during maximum use case conditions. The Thermal or average power estimate is used for designing a processor’s thermal management system to avoid exceeding the silicon junction temperature (TJ) maximum.

Table 2 Key Use Case Conditions and Peak Load Currents
Use Case and ClockSoC TJ
[C]
Core Supply
[V]
Lkg Load
[A]
Load Step
[A]
Peak Load
[A]
EVM Superset 1.4GHz+1250.853.712.716.4
AI Box
1.25GHz
+1250.753.51013.5
Front Camera 1.25GHz+1250.753.29.212.4
Note:
  • Leakage current is derived from PET estimate of the leakage or constant power draw due to applying a supply voltage to SoC’s internal transistors.
  • Dynamic current is derived from PET estimate of the dynamic or transient power draw due to dynamic switching of SoC’s internal transistors.
  • Peak load current is the total of the leakage plus dynamic currents over very short elapsed times (1 – 10us).
  • Load step is the change in load current from the constant load to peak load current.

Platform Support

PDN designs must support J722S/AM67x/TDA4VEN/TDA4AEN processor, SDRAM, boot and storage Flash memories, see Table 3. The base power devices are a functional safety-compliant PMIC (TPS6522312-Q1) and a high-current power stage (HCPS) using functional safety capable, fast transient, stackable buck converter (TPS62875B-Q1) to supply the heaviest processor load drawn by VDD_CORE supply.

Table 3 J722S EVM Platform PNs and Features
Platform Devices Parameters PNs and Features
SoC Processing TDA4VENx-Q1 / TDA4AENx-Q1
Up to Quad 64-bit Arm® Cortex®-A53 microprocessor up to 1.4GHz for 0.85V and 1.25GHz for 0.75V
3x different Arm® Cortex®-R5F up to 800MHz,to support MCU Channel with FFI to support Device Management to support Run-time Management
Two Deep Learning Accelerators (up to 4 TOPS total), each with: C7x floating point and Matrix Multiply Accelerator (MMA) Depth and Motion Processing Accelerators (DMPAC)Vision Processing Accelerators (VPAC) with Image Signal Processor (ISP)
SDRAM Memory Type and Size MT53E2G32D4DE-046 AUT:C
1 EMIFs / Dual Banks
LPDDR4 (32b, 64Gb, 4000MTs)
Boot Flash Memory Type and Size S28HS512TGABHM010
OSPI: 512Mb xSPI
or
W35N01JWTBAG
Octal-NAND: 1Gb
Storage Flash Memory Type and Size MTFC32GAZAQHD-AAT eMMC: 32GB
Base Power Devices PMIC TPS6522312RAHRQ1
“223” = internal ADC for PMIC TJ monitoring
or
TPS6522112RAHRQ1
“221” = no ADC
HCPS TPS62875B2QWRZVRQ1,
Scalable Output Current: “74” = 15A, “75” = 20A, “76” = 25A, “77” = 30A
Pkg = WQFN-24
or
TPS62873Y1QWRXSRQ1,
Scalable Output Current: “70” = 6A, “71” = 9A, “72” = 12A, “73” = 15APkg = VQFN-16

PDN Comparisons

All PDN comparison tables describe designs with the following characteristics:
  1. TPS6522312-Q1 PMIC with ADC functionality
  2. A 1st stage battery power converter that provides both 3.3V & 5.0V output voltages. The discrete dual voltage LDO (TLV7103318-Q1) used for a few PDN variants to support UHS-I SD cards and some automotive CAN transceivers need 5.0V inputs. If a single 3.3V 1st stage converter is used, then a discrete step-up converter (TPS61240-Q1) could be added as needed.
  3. Three PDN scheme pairs have similar PMIC resource assignments with small differences as needed for different processing performance (0.75V or 0.85V) and related power mapping changes:
    1. A and L
    2. B and M
    3. C and N
  4. A different buck convert PN can be used within the HCPS for higher performance PDN-7x versus reduced performance PDN-5x schemes in order to realize designs with reduced cost & area.
Table 4 PDN-7A/B and PDN-5L/M Features
PDN Variants
Features7A7A.S7A57B7B.E5L5L.S5M5M.E
SafetyASIL-BYesYesYesYesYesYesYesYesYes
Input Voltage3.3VYesYesYesYesYesYesYesYes
5.0VYes
Processor Performance1.4GHz, 0.85VYes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1
1.25GHz, 0.75VYes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1
Flexible1.4GHz or 1.25GHz

PMIC

Available ResourcesBuck3, Buck4, GPIO2, GPIO4Buck3, Buck4, GPIO2, GPIO4Buck3,
GPIO2, GPIO4,
Buck3, Buck4, GPIO2, GPIO4Buck3, Buck4,
GPIO2, GPIO4
Buck4,
GPIO2, GPIO4
Buck4,
GPIO2, GPIO4
Buck4,
GPIO2, GPIO4
Buck4,
GPIO2, GPIO4
Optional Features
Low Power ModesPartial IO Retention Only
Partial IO and DDR Retention
SecurityEfuse Prgm on-boardYesYesYesYes TPS7A21P-Q1YesYesYes TPS7A21P-Q1
Portable StorageUHS-I SD cardYes TLV7103318-Q1YesYesYes TLV7103318-Q1YesYes
Pwr IC Cost Ratio vs EVM0.880.910.880.880.910.780.810.780.81
Pwr IC Area Ratio vs EVM0.630.660.630.630.770.580.610.630.72
Pwr IC Area [mm2]42.444.842.442.452.039.141.539.148.7
Table 5 PDN-7C Features
PDN Variants
Features7C7C.E7C.S7C.ES7C.D7C.DE7C.DS7C.DES
SafetyASIL-BYesYesYesYesYesYesYesYes
Input Voltage3.3VYesYesYesYesYesYesYesYes
5.0V
Processor Performance1.4GHz, 0.85VYes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1
1.25GHz, 0.75V
Flexible1.4GHz or 1.25GHz
PMICAvailable ResourcesBuck3
GPIO2
Buck3
GPIO
Buck3
GPIO
Buck3
GPIO
Buck3
GPIO
Buck3
GPIO
Buck3
GPIO
Buck3
GPIO
Optional Features and Part Numbers
Low Power ModesPartial IO Retention OnlyYes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1
Partial IO & DDR RetentionYes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1
SecurityEfuse Prgm on-boardYes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1
Portable StorageUHS-I SD cardYes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1
Pwr IC Cost Ratio vs EVM0.920.950.960.990.940.970.971.00
Pwr IC Area Ratio vs EVM0.690.830.720.860.820.960.861.00
Pwr IC Area [mm2]46.456.048.858.455.565.157.967.5
Table 6 PDN-5N Features
PDN Variants
Features5N5N.E5N.S5N.ES5N.D5N.DE5N.DS5N.DES
SafetyASIL-BYesYesYesYesYesYesYesYes
Input Voltage3.3VYesYesYesYesYesYesYesYes
5.0V
Processor Performance1.4GHz, 0.85V
1.25GHz, 0.75VYes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1Yes TPS62873-Q1
Flexible1.4GHz or 1.25GHz
PMICAvailable ResourcesGPIO2GPIO2GPIO2GPIO2GPIO2GPIO2GPIO2GPIO2
Optional Features and Part Numbers
Low Power ModesPartial IO Retention OnlyYes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1
Partial IO & DDR RetentionYes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1
SecurityEfuse Prgm on-boardYes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1
Portable StorageUHS-I SD cardYes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1
Pwr IC Cost Ratio vs EVM0.830.860.860.890.840.870.87

0.90

Pwr IC Area Ratio vs EVM0.640.780.670.820.770.920.81

0.95

Pwr IC Area [mm2]43.152.745.555.152.261.854.664.2
Table 7 PDN-7D Features
PDN Variants
Features7D7D.E7D.S7D.ES7D.D7D.DE7D.DS7D.DES
(EVM)
SafetyASIL-BYesYesYesYesYesYesYesYes
Input Voltage3.3VYesYesYesYesYesYesYesYes
5.0V
Processor Performance1.4GHz, 0.85V
1.25GHz, 0.75V
Flexible1.4GHz (Boot)
or
1.25GHz
Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1Yes TPS62875B2-Q1
PMICAvailable ResourcesGPIO2GPIO2GPIO2GPIO2GPIO2GPIO2GPIO2GPIO2
Optional Features and Part Numbers
Low Power ModesPartial IO Retention OnlyYes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1Yes TPS22965-Q1
Partial IO & DDR RetentionYes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1Yes TLV73318P-Q1
SecurityEfuse Prgm on-boardYes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1Yes TPS7A21P-Q1
Portable StorageUHS-I SD cardYes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1Yes TLV7103318-Q1
Pwr IC Cost Ratio vs EVM0.920.950.960.990.940.970.971.00
Pwr IC Area Ratio vs EVM0.690.830.720.860.820.960.861.00
Pwr IC Area [mm2]46.456.048.858.455.565.157.967.5
Table 8 PDN-7M Features
PDN Variants
Features7M7M.E
SafetyASIL-BYesYes
Input Voltage3.3VYesYes
5.0V
Processor Performance1.4GHz, 0.85V
1.25GHz, 0.75V
Flexible1.4GHz
or
1.25GHz (Boot)
Yes
TPS62875B2-Q1
Yes
TPS62875B2-Q1
PMICAvailable ResourcesBuck4
GPIO2, GPIO4
Buck4
GPIO2, GPIO4
Optional Features and Part Numbers
Low Power ModesPartial IO Retention Only
Partial IO & DDR Retention
SecurityEfuse Prgm on-boardYes
TPS7A21P-Q1
Portable StorageUHS-I SD cardYesYes
Pwr IC Cost Ratio vs EVM0.880.91
Pwr IC Area Ratio vs EVM0.630.77
Pwr IC Area [mm2]42.452.0

Base Power Devices

All PDN designs are supported by a TPS6522x12-Q1 PMIC that has been optimized for J722S/AM67x/TDA4VEN/TDA4AEN processors and a fast transient, discrete buck converter within the TPS6287x-Q1 family that forms the high-current power stage (HCPS) to supply the heaviest VDD_CORE load.

PMIC TPS6522x12-Q1

The common TPS6522x12-Q1 PMIC can use 1 of 2 variant PNs: 1) TPS6522312X-Q1 that has an internal ADC to monitor either the PMIC TJ or on-board net voltage connected to a dedicated PMIC GPIO input by I2C. 2) TPS6522112-Q1 that does not have an ADC. The PMIC internal NVM settings (identified by the PN characters “12”) and pre-configurable finite state machine (PFSM) use four Resource Selection (RS) control signals to direct PMIC power and GPIO resource assignments as needed for implementing different PDN schemes. The optimized TPS6522x12-Q1 PMIC simplifies the design process, supports multiple PDN schemes, enables recommended power designs and reduces time to market. Table 9 provides an overview of the PMIC's basic features.

Table 9 TPS6522x12-Q1 Basic Features
FeaturesCharacteristics
Junction Temp Range-40 to +150C
Input Voltage Range3.0 to 5.5V
Total Number of Regulators7
DC-DC step-down convertersQty = 4,
2x Bucks, Single phase: Vo = 0.5 – 3.3V, 3.5A up to 1.2V, 2.5A above 1.2V
Dual phase: Vo = 0.5 – 1.2V, Current = 7A max
2x Bucks, Single phase: Vo = 0.5 – 3.3V, Current = 2A max
Switching Freq: 2.2 to 4.4MHz
Remote voltage sense
OV/UV VMON
LDOsQty = 3,
2x LDOs, Regulator: Vo = 0.6 – 3.3V, Current = 400mA max
Load Switch: Vo = 1.5 – 3.3V, Ron = 200 – 250mohm
1x Low Noise LDO, Regulator: Vo = 1.2 – 3.3V, Current = 300mA max
Load Switch: Vo = 2.2 – 3.6V, Ron = 1ohm
Additional Features

AEC-Q100 qualified


Functional safety-compliant targeted


  • Developed for functional safety applications
  • Documentation to aid ISO26262 and IEC61508 system design available upon product release
  • Systematic capability and hardware integrity up to ASIL-B and SIL-2 targeted
  • Undervoltage and overvoltage monitors and current limit on all output supply rails
  • Undervoltage and overvoltage monitors for two external supply rails and for input supply
  • Watchdog (trigger or Q&A)
  • Error signal monitor (level or PWM)
  • Temperature warning and thermal shutdown
  • Built-in self-test on voltage monitors
Configurable power sequence and GPIO control in non-volatile memory (NVM)
6 configurable GPIOs, reset, interrupt and enable signals
One 12-bit ADC function mappable to GPIO (PN: TPS6522312-Q1)
I2C serial interface control
Interrupt function with programmable masking
Output short-circuit and overload protection
Overtemperature warning and protection

4 Resource Selection control signals to direct power and GPIO resource assignments

The PMIC Resource Selection (RS[3:0]) signals direct the PMIC power and GPIO resource assignments to support different PDN variants along with add-on discrete power resources as needed for optional features. All four RS control signals are captured during each PMIC cold boot power up sequence. The RS3 and RS2 bits are set automatically when the PMIC’s Pre-configurable Finite State Machine (PFSM) executes two sequences that leverage internal voltage comparators connected to VCCA and VMON1 inputs to determine the PDN input voltage and VDD_CORE supply levels respectfully. RS1 and RS0 bits are latched logic levels on PMIC's GPIO1 and GPIO2 inputs. The logic levels are set based upon the output voltage of a resistor divider network formed by the combination of PMIC weak, internal pull-up resistors (Rpu about 400k) to VIO supply and any on-board, pull-down resistors (Rpd = 10k) to ground. Table 10 summarizes the PMIC RS[3:0] operations and assignments.

Table 10 PMIC Resource Selection
RS[3:0]MethodSensitivityLogicPower AssignmentsGPIO Assignments
RS3VCCA internal voltage comparator determines level during pwr up seqVin = 5V
Vin = 3.3V
1
0
Buck4 Vo = 3.3V
Buck4 Vo = 0.75V

per PDN

RS2VMON1 internal voltage comparator determines level during pwr up seqVDD_CORE = 0.85V
VDD_CORE = 0.75V
1
0
VMON1 VTHRSH
for 0.85V
VMON1 VTHRSH
for 0.75V
RS1GPIO pulled up
to 3.3V
GPIO pulled down to 0V
No board Rpd
Install board 10k Rpd
1
0
Buck4 Vo = 0.75V for LPM
Buck4 = Disabled
GPIO1 = GPI / PMIC_nLPM_EN GPIO4 = VMON2 / VDD_IO_3V3
RS0

GPIO pulled up
to 3.3V
GPIO pulled down
to 0V

No board Rpd
Install board 10k Rpd
1
0
LDO2 Vo
for Efuse Prgm
LDO2 Vo
for SD Card
GPIO1 = GPI / EN_EFUSE_VPP
GPIO1 = GPI / VSEL_SD_VIO
Note:
  • GPIO# = NVM function / PDN board net connection.
  • RS1=1 and RS0=1 state enables flexible VDD_CORE performance with Buck3 set to a fixed 0.85V for supplying VDD_RAM_0V85 power rail.

In addition, TPS6522x12-Q1 PMIC supports a HW option to disable watchdog timer before a system cold boot which is useful during product development and debugging. The PMIC latches the logic level on GPIO6 pin during the execution of an SoC power up sequence. 


The logic level dedicates watchdog timer operation as follows:

a) High level disables the Watch-Dog Timer by setting WD_PWRHOLD bit to disable timer’s long-window time-out.

b) Low level enables Watch-Dog Timer by setting WD_PWRHOLD bit to enable timer’s long-window time-out.

After the PMIC's VCCA input supply is energized and completes NVM initialization, the GPIO6 pin is configured as an input with a weak pull-down resistance and set to nERR_MCU function to monitor SoC processing errors. The J722SXH01EVM - TDA4VEN, TDA4AEN and AM67 evaluation module schematic demonstrates how to connect the SoC's ERRORn output signal through a tri-stateable buffer to isolate the SoC's output from the GPIO6 input pin during the early portion of a power up sequence. This allows the GPIO6 input to be pulled up to PMIC's VCCA supply (either 3.3 or 5V) to disable the watchdog timer or the PMIC's internal, weak pull-down resistor sets a low logic level to enable the watchdog timer. The tri-stateable buffer is required to avoid current bleeding into an unenergized SoC output pin whenever disabling watchdog timer is desired at system cold boot. The latching of GPIO6 level occurs before the PMIC enables the VDD_IO_1V8 supply at 2.5ms time step. Once VDD_IO_1V8 is energized, the tri-state buffer is enabled to connect the SoC's ERRORn output signal to GPIO6 as desired for active system operation.

HCPS TPS6287x-Q1

The HCPS uses a high current, fast transit discrete buck converter TPS6287x-Q1 PN series capable of supplying output currents ranging from 6 to 30A in a single phase configuration. Two similar buck converters families are available with excellent fast transient performance, stack-able for multi-phase operation, different output current ranges, power optimized package types and similar register maps. An end product’s peak load during very demanding high processor resource use determines which buck PN should be used, Table 11. The buck PN selected and whether to use a multi-phase configuration is dependent upon the total output current capacity needed to provide a positive current margin vs peak load. A good power design practice is to design for +15% current margin for each power rail to enable potential processor resource increases or use case feature growth during development.

Table 11 HCPS Buck PN Options and Settings
PDN-IDBuck PNMax Output Currents [A]Pkg: Types, Pin #, HxWxL
[mm2]
Output Voltage [V]I2C
Addr
VSEL Connection
PDN-7xTPS62874
TPS62875
TPS62876
TPS62877
15
20
25
30
WQFN- FCRLF 24-pins
0.65 x 3.05 x 4.05
0.850x446.2k to Gnd
0.750x450-ohm to Gnd
PDN-5xTPS62870
TPS62871
TPS62872
TPS62873
6
9
12
15
VQFN- FCRLF
16-pins
1.0 x 2.55 x 3.55
0.850x406.2k to Gnd
0.750x410-ohm to Gnd

Table 12 shows PMIC and HCPS output voltages with start-up enabling and shut-down disabling sequence delays per TPS6522x12X-Q1 NVM elapsed time step settings. For more information on PMIC registers and NVM settings, see TPS6522x12X-Q1 user’s guide.

Table 12 Base Power Voltage and Sequencing
PDNHCPSPMIC
Power Rail / Net NameResourceResourceOutput Voltage
[V]
Startup / Shutdown Delay
[ms]
EN_3V3_VIOLDO2Bypass mode, Vin = 3.30 / 2.5
VDD_IO_1V8Buck11.82.5 / 2.0
VDA_PLL_1V8LDO11.82.5 / 2.0
VDA_PHY_1V8LDO31.82.5 / 2.0
VDD_DDR_1V1Buck21.14.8 / 1.5
VDD_IORET_0V75Buck40.755.4 / 1.0
EN_CORE_BUCKGPIO5Push-Pull, VSYS_3V3 reference5.95 / 1.0
VDD_COREBuck-A0.75 / 0.85 (VSEL R setting)5.95 / 1.0
VDD_RAM_0V85Buck30.857.45 / 0.5
MCU_PORznRSTOUTOpen-Drain, Rpu to VDD_IO_1V8 (1)14.8 / 0
Note: GPIO5 and nRSTOUT control signals have NVM settings that select either Push-Pull (PP) buffer type referenced to PMIC's VIO input supply or Open-Drain (OD) buffer type with external pull-up resistor (Rpu) to desired voltage. Buck3 and Buck4 operation and inclusion in the power sequencing is dependent on PMIC RS[3:0] settings.

Example Power Maps

Power resource and control signal mapping diagrams for several PDN-7x variants have been captured to demonstrate J722S/AM67x/TDA4VEN/TDA4AEN platform (SoC, LPDDR4 and Flash memories, power resources) support for 1.4 or 1.25GHz processing performance with optional PDN features.

All PDN schemes that apply a 3.3V voltage sourced from the 1st stage battery power converter to an SoC interface input supply (VDDSHV_CANUART, VDDSHV5) must enable the PMIC to begin a complete SoC power up sequence upon applying 3.3V. This avoids subjecting the SoC to a partial power condition.

All PDN schemes support a HW option to disable watchdog timer before a system cold boot which can be useful during product development and debugging. The PMIC latches the logic level on GPIO6 pin during the execution of an SoC power up sequence, see PMIC TPS6522x12-Q1 section above for details.

All PDN-5x schemes support the similar feature sets as the PDN-7x examples shown below. A key difference is the HCPS uses a buck converter PN that supports smaller output currents, see HCPS TPS6287x-Q1 section above for details.

A few PDN schemes may show a 1st stage battery power converter that provides both 3.3V & 5.0V output voltages. The discrete dual voltage LDO (TLV7103318-Q1) used for a few PDN variants to support UHS-I SD cards and some automotive CAN transceivers need 5.0V inputs to provide regulated 3.3V outputs. If a single 3.3V 1st stage converter is used, then a discrete step-up converter (TPS61240-Q1) could be added as needed.

J722S PDN-7A with 3.3V input

PDN-7A uses 3.3V input voltage with only the base power devices to enable 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform that supports in-field Efuse programming optional feature, Table 13.

Table 13 1.4GHz, 3.3Vin, PDN-7A Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7A
(Base only)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when RS1 = 1
Processing Perf1.4GHz, 0.85VTPS62875B2-Q1
20A Buck
Vin/VCCA
auto detect
Core/VMON1
auto detect
GPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1
PMIC
0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75V or 0.85V
Platform SupportYes
HS SoC Efuse prgmYes0100
GUID-20240415-SS0I-J4VH-NRSQ-M0BQLMNTTQB8-low.svgFigure 1 1.4GHz, 3.3Vin, PDN-7A with Optional eFuse Programming

J722S PDN-7A.S with 3.3V input

PDN-7A.S uses 3.3V input voltage with base power devices to provide 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable UHS-I SD card optional feature, Table 14.

Table 14 1.4GHz, 3.3Vin, PDN-7A.S Variant Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7A.S
(Base + add)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.4GHz, 0.85VTPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
HS SoC Efuse prgmYes0100
Optional Feature needs add-on discrete power device
UHS-I SD cardYesTLV7103318-Q1, 200mA dual Vo LDO
GUID-20240415-SS0I-8B6H-Q2Q0-GXF0BBXPZNTD-low.svgFigure 2 1.4GHz, 3.3Vin, PDN-7A.S variant adds Optional UHS-I SD Card

J722S PDN-7B with 3.3V input

PDN-7B uses 3.3V input voltage with only the base power devices to provide 1.4GHz processing forJ722S/AM67x/TDA4VEN/TDA4AEN platform that supports UHS-I SD card optional feature, Table 15.

Table 15 1.4GHz, 3.3Vin, PDN-7B Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7B (Base only)Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.4GHz, 0.85VTPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
UHS-I SD CardYes0101
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram
GUID-20240415-SS0I-6MN7-K1LS-QRBPWP7DKCHV-low.svgFigure 3 1.4GHz, 3.3Vin, PDN-7B with Optional UHS-I SD Card

J722S PDN-7B.E with 3.3V input

PDN-7B.E uses 3.3V input voltage with base power devices to provide 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable in-field HS Efuse Programming optional feature, Table 16.

Table 16 1.4GHz, 3.3Vin, PDN-7B.E Variant Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7B.E(Base + add)Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.4GHz, 0.85VTPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
UHS-I SD CardYes0101
Optional Feature needs add-on discrete power device
HS SoC Efuse prgmYesTPS7A21P-Q1, 500mA LDO
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram
GUID-20240415-SS0I-WNQH-XNL8-0FWWXRWSLCRS-low.svgFigure 4 1.4GHz, 3.3Vin, PDN-7B.E variant adds Optional Efuse Programming

J722S PDN-7C with 3.3V input

PDN-7C uses 3.3V input voltage with base power devices to provide 1.4GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 17.

Table 17 1.4GHz, 3.3Vin, PDN-7C Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7C (Base + add)Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Flex Per1.4GHz, 0.85VTPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes0110
Optional Feature needs add-on discrete power device
Partial IO RetentionYesTPS22965-Q1, 4A Load Switch
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference versus baseline PDN-7A scheme as shown in diagram
GUID-20240415-SS0I-0NLJ-06L7-XM1R16PRWMR7-low.svgFigure 5 1.4GHz, 3.3Vin, PDN-7C with Partial IO Retention LPM

J722S PDN-7D with 3.3V input

PDN-7D uses 3.3V input voltage with base power devices to provide flexible 1.4GHz boot and run-time adjustable to 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 18.

Table 18 1.4GHz, 3.3Vin, Flexible PDN-7D Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7D (Base + add)Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Flex Perf Boot SW Adjusted1.4GHz, 0.85V
1.25GHz, 0.75V
TPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes0111
Optional Feature needs add-on discrete power device
Partial IO RetentionYesTPS22965-Q1, 4A Load Switch
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram
GUID-20240415-SS0I-GNNL-54BX-XBJPWXW1PTZN-low.svgFigure 6 1.4GHz, 3.3Vin, Flexible PDN-7D with Partial IO Retention LPM

J722S PDN-7D.DES with 3.3V input (EVM)

PDN-7D.DES uses 3.3V input voltage with base power devices to provide flexible 1.4GHz boot and run-time adjustable to 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform. PDN-7D.DES adds 4 discrete devices to enable Partial IO and DDR Retention LPM, HS SOC Efuse programming and UHS-I SD card optional features, Table 19. The TI EVM demonstrates this PDN scheme.

Table 19 1.4GHz, 3.3Vin, Flexible PDN-7D.DES Variant Features and PMIC Resource Selection Settings Diagram
PDN FeaturesPDN-7D.DES (Base + add)Power ResourcePMIC Resource Selection RS [3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Flex Perf Boot SW Adjusted1.4GHz, 0.85V
1.25GHz, 0.75V
TPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes0111
Optional Feature needs add-on discrete power device
Partial IO RetentionYesTPS22965-Q1, 4A Load Switch
and DDR RetentionYesTPS73318P-Q1, 300mA LDO
HS SoC Efuse prgmYesTPS7A21P-Q1, 500mA LDO
UHS-I SD CardYesTLV7103318-Q1, Dual Vo LDO
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram.
GUID-20240415-SS0I-VT1F-KTFS-B1RZJVTFX1WM-low.svgFigure 7 1.4GHz, 3.3Vin, Flexible PDN-7D.DES variant adds Optional Partial IO and DDR Retention LPM, Efuse Programming and UHS-I SD Card

J722S PDN-5L with 3.3V input

PDN-5L uses 3.3V input voltage with only the base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform that support in-field Efuse programming optional feature, Table 20.

Table 20 1.25GHz, 3.3Vin, PDN-5L Features and PMIC Resource Selection Settings
PDN FeaturesPDN-5L
(Base only)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.25GHzTPS62873-Q1, 15A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
HS SoC Efuse prgmYes0000
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference versus baseline PDN-7A scheme as shown in diagram
GUID-20240415-SS0I-790W-MSMD-0CSBGBWKKFJV-low.svgFigure 8 1.25GHz, 3.3Vin, PDN-5L with Optional eFuse Programming

J722S PDN-5M with 3.3V input

PDN-5M uses 3.3V input voltage with only the base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AENplatform that support UHS-I SD card optional feature, Table 21.

Table 21 1.25GHz, 3.3Vin, PDN-5M Features and PMIC Resource Selection Settings
PDN FeaturesPDN-5M
(Base only)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.25GHzTPS62873-Q1, 15A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
HS SoC Efuse prgmYes0001
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram.
GUID-20240415-SS0I-W8P2-J6H6-MNGXN3SNB57F-low.svgFigure 9 1.25GHz, 3.3Vin, PDN-5M with Optional UHS-I SD Card

J722S PDN-5N with 3.3V input

PDN-5N uses 3.3V input voltage with base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 1 discrete device to enable the Partial IO LPM optional feature, Table 22.

Table 22 1.25GHz, 3.3Vin, PDN-5N Features and PMIC Resource Selection Settings
PDN FeaturesPDN-5N
(Base + add)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.25GHz, 0.75VTPS62873-Q1, 15A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes0010
Optional Feature needs add-on discrete power device
Partial IO RetentionYesTPS22965-Q1, 4A Load Switch
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram.
GUID-20240415-SS0I-XLG5-528P-W9WBSTFL41CT-low.svgFigure 10 1.25GHz, 3.3Vin, PDN-5N With Partial IO Retention LPM

J722S PDN-5N.DES with 3.3V input

PDN-5N.DES uses 3.3V input voltage with base power devices to provide 1.25GHz performance for J722S/AM67x/TDA4VEN/TDA4AEN platform plus 4 discrete devices to enable Partial IO and DDR Retention LPM, HS SOC Efuse programming and UHS-I SD card features, Table 23.

Table 23 1.25GHz, 3.3Vin, PDN-5N.DES Variant Features and PMIC Resource Selection Settings
PDN FeaturesPDN-5N.DES
(Base + add)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Flex Perf Boot SW Adjusted1.25GHz, 0.75V
1.4GHz, 0.85V
TPS62873-Q1, 15A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input3.3V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes0010
Optional Feature needs add-on discrete power device

Partial IO Retention

YesTPS22965-Q1, 4A Load Switch
and DDR RetentionYesTPS73318P-Q1, 300mA LDO
HS SoC Efuse prgmYesTPS7A21P-Q1, 500mA LDO
UHS-I SD CardYesTLV7103318-Q1, Dual Vo LDO
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram.
GUID-20240415-SS0I-J1WH-XMVH-66BD2NDCRZCT-low.svgFigure 11 1.25GHz, 3.3Vin, PDN-5N.DES Variant Adds Partial IO and DDR Retention LPM, Efuse Programming and UHS-I SD Card

J722S PDN-7A5 with 5.0V input

PDN-7A5 uses 5.0V input voltage with only the base power devices with 5.0V input voltage to enable 1.4GHz processing for J722S/AM67x/TDA4VEN/TDA4AEN platform that supports in-field Efuse programming optional feature, Table 24.

Table 24 1.4GHz, 5Vin, PDN-7A5 Features and PMIC Resource Selection Settings
PDN FeaturesPDN-7A5
(Base only)
Power ResourcePMIC Resource Selection RS[3:0]
RS3RS2RS1RS0
when
RS1 = 0
RS0
when
RS1 = 1
Processing Perf1.4GHz, 0.85VTPS62875B2-Q1, 20A BuckVin/VCCA auto detectCore/VMON1 auto detectGPIO1
LPM status
GPIO2
LDO2 use
GPIO2
Flex Core V
ASIL-BYesTPS6522312X-Q1, PMIC0 = 3.3V0 = 0.75V0 = No0 = Efuse0 = Fixed V
3.3V or 5V Input5.0V1 = 5V1 = 0.85V1 = Yes1 = SD card1 = 0.75/0.85V
Platform SupportYes
HS SoC Efuse prgmYes1100
Note: “Gray” cell for an RS bit logic level high-lights a PMIC resource difference vs. baseline PDN-7A scheme as shown in diagram.
GUID-20240415-SS0I-WQTJ-NMP6-P71RL528MSKN-low.svgFigure 12 1.4GHz, 5Vin, PDN-7A5 with Optional eFuse Programming

Conclusion

Multiple recommended power designs that provide peak processing power for the J722S/AM67x/TDA4VEN/TDA4AEN platform have been described. A resource configurable TPS6522x12-Q1 PMIC has been defined as the central power device with a flexible HCPS that scales to meet peak loads across various maximum use cases for low cost, small area PDN schemes. The functional safety compliant TPS6522x12-Q1 PMIC and TPS6287x-Q1 fast transient, high current buck converter used within the HCPS form base power devices for automotive J722S/AM67x/TDA4VEN/TDA4AEN products. A PDN selection guide enables optimizing J722S/AM67x/TDA4VEN/TDA4AEN processor use cases with different peak loads and optional end product features. Example power maps for several PDN variants were provided to clarify different power designs, demonstrate flexibility and help accelerate the design process.

References

Automotive Components

  • Texas Instruments, TDA4AEN-Q1, TDA4VEN-Q1 Jacinto™ Processors data sheet
  • Texas Instruments, TPS65224-Q1 Power Management IC (PMIC) with 4 BUCKs and 3 LDOs for Safety-Relevant Automotive Applications data sheet
  • Texas Instruments, TPS6287x-Q1, 2.7-V to 6-V Input, 6-A, 9-A, 12-A, 15-A, Stackable, Synchronous Step-Down Converters with Fast Transient Response data sheet
  • Texas Instruments, TPS6287x-Q1, 2.7-V to 6-V Input, 15-A, 20-A, 25-A,and 30-A AutomotiveFast Transient Synchronous Step-Down Converter with I2C Interface data sheet
  • Texas Instruments, TPS22965x-Q1 5.5-V, 4-A, 16-mΩ On-Resistance Automotive Load Switch data sheet
  • Texas Instruments, TLV733P-Q1 Capacitor-Free, 300-mA, Low Dropout (LDO) Linear Regulator data sheet
  • Texas Instruments, TLV7103318-Q1 Dual, 200mA, Low-IQ, Low-Dropout Regulator for Portable Devices datasheet
  • Texas Instruments, TPS7A21-Q1 Automotive, 500mA, Low-Noise, Low-IQ , High-PSRR LDO data sheet
  • Texas Instruments, TPS61240-Q1 3.5-MHz High Efficiency Step-Up Converter data sheet

Industrial Components

  • Texas Instruments, AM67x Processors data sheet
  • Texas Instruments, TPS6287x, 2.7 to 6V Input, 6-A, 9-A, 12-A, 15-A, Stackable, Synchronous Step-Down Converters with Fast Transient Response data sheet
  • Texas Instruments, TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch data sheet
  • Texas Instruments, TLV7103318 Dual, 200mA, Low-Iq, Low-Dropout Regulator for Portable Devices data sheet
  • Texas Instruments, TLV733P Capacitor-Free, 300-mA, Low-Dropout Regulator
  • Texas Instruments, TPS7A21 500mA, Low-Noise, Low-IQ, High-PSRR LDO data sheet
  • Texas Instruments,TPS6124x 3.5-MHz High Efficiency Step-Up Converter Data Sheet

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2024, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale