• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LMG3100EVM-089 Evaluation Module

    • SNVU890 January   2024

       

  • CONTENTS
  • SEARCH
  • LMG3100EVM-089 Evaluation Module
  1.   1
  2.   Description
  3.   3
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
        3. 2.1.1.3 J1 Connector: Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power-Down Procedure
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
      2. 3.1.2 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

LMG3100EVM-089 Evaluation Module

Description

The LMG3100 evaluation module is a compact, easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter, or other converter topology using a half bridge. Because this is an open-loop board with an external PWM signal, do not use to evaluate transient response. The device can be used to evaluate the performance of the LMG3100 as a hard-switched converter to sample measurements such as efficiency, switching speed and dv/dt (slew rate). The EVM features two LMG3100 power modules, each with one 100 V, 1.7-mΩ GaN FET driven by a GaN FET gate driver. The evaluation module can deliver up to 40 A of current (limited by saturation current of inductor) if the application includes adequate thermal management (monitor case temperature and verify adequate airflow is present if required). The thermal management considerations include forced air, heat sink, and lower operating frequency to minimize the power dissipation in the module.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale