The Texas Instruments LMR43620RQ5EVM-400 evaluation module (EVM) helps designers evaluate the operation and performance of the LMR43620-Q1 wide-input buck converter. The LMR43620-Q1 is an easy-to-use synchronous step-down voltage converter capable of driving up to 2 A of load current from an input voltage of up to 36 V. The LMR43620RQ5EVM-400 features an output voltage of 5 V and a switching frequency of 400 kHz. See the data sheet for additional features, detailed descriptions, and available options.
EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 1 TRIM |
---|---|---|---|---|---|
LMR43620RQ5EVM-400 | LMR43620RS5QRPERQ1 | 400 kHz | Enabled | 2 A | RT |
All trademarks are the property of their respective owners.
This section describes the test points and connectors on the EVM and how to properly connect, set up, and use the LMR43620-Q1 EVM.