SNVU826 August   2022

 

  1.   LM5168PEVM EVM User Guide
  2.   Trademarks
  3. 1General TI High Voltage Evaluation User Safety Guidelines
  4. 2EVM Characteristics
  5. 3LM5168PEVM Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  6. 4Schematic
  7. 5PCB Layout
  8. 6Bill of Materials
  9. 7Performance Curves

LM5168PEVM EVM User Guide

The LM5168PEVM is a 115-V DC/DC buck regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 20 V to 115 V (120-V absolute maximum) to provide a regulated 12-V output at up to 0.3 A with a 500-kHz switching frequency. The output voltage has better than 1.5% set-point accuracy and is adjustable using an external resistor divider. The module design uses the LM5168P synchronous buck converter with wide input voltage range, wide duty-cycle range, integrated high-side and low-side power MOSFETs, advanced over-current protection, and precision enable. The LM5168P is rated to operate over a junction temperature range of –40°C to +150°C.

Table 1-1 EVM Configuration
EVMCONVERTER ICPACKAGE
LM5168PEVMLM5168P8-pin SO package with PowerPAD™ integrated circuit package (4.89 mm × 3.90 mm)