• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LM76005QEVM User’s Guide

    • SNVU694A February   2020  – July 2020 LM76005 , LM76005-Q1

       

  • CONTENTS
  • SEARCH
  • LM76005QEVM User’s Guide
  1. 1LM76005QEVM User’s Guide
    1.     Trademarks
  2. 2Setup
    1. 2.1 Input/Output (I/O) Connector Description
    2. 2.2 Voltage Setup
    3. 2.3 Operation
  3. 3Schematic
  4. 4Board Layout
  5. 5Bill of Materials
  6. 6Application Curves
  7. 7Revision History
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

LM76005QEVM User’s Guide

1 LM76005QEVM User’s Guide

The Texas Instruments LM76005QEVM evaluation modules (EVM) help designers evaluate the operation and performance of the LM76005-Q1 wide-input voltage buck regulator. The output voltage for the device offers configurability from 1-V to 95% of VIN, synchronous rectification, PFM, and forced PWM mode and a 200-kHz to 500-kHz adjustable frequency range with a 400-kHz default frequency. It also offers external frequency synchronization, power-good (PG) flag, and a precision enable to program undervoltage lockout (UVLO) and internal compensation. Built-in protection includes current limit, overvoltage and undervoltage protection, and thermal shutdown. The LM76005QEVM is configured for an output voltage of 3.3 V and a switching frequency of 400 kHz. Refer to the LM76005-Q1 3.5-V to 60-V, 5-A Synchronous Step-Down Voltage Regulator Data Sheet for additional features, detailed description, and available options.

The EVM contains one DC-DC converter (see Table 1-1).

Table 1-1 Device and Package Configurations
CONVERTER IC PACKAGE
U1 LM76005-Q1 (RNP) WQFN-30

Trademarks

All trademarks are the property of their respective owners.

2 Setup

This section describes the test points and connectors on the EVM and how to properly connect, set up, and use the LM76005QEVM. Refer to Figure 2-1 for a top view of the EVM and relative placement of the different test points and connectors.

GUID-1D8F66F5-DE4B-4E7F-A37B-50D50E5848C4-low.pngFigure 2-1 Top View of LM76005QEVM

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale