• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Automotive Door Handle Design with Position Sensors

    • SNOAAA5 April   2024 DRV8220 , FDC1004-Q1 , LDC3114-Q1 , TMAG5131-Q1 , TMAG5173-Q1 , TMAG6180-Q1

       

  • CONTENTS
  • SEARCH
  • Automotive Door Handle Design with Position Sensors
  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Automotive Door Handle Architectures
  6. 3Functional Demo Design
  7. 4Detailed Design Flow for Door Handle Functions
    1. 4.1 Door Open or Closed Detection With Magnetic Sensing
      1. 4.1.1 Demo Implementation of Open Close Detection Using TMAG5131-Q1
    2. 4.2 Deployable Door Handle Position Detection With Magnetic Sensing
      1. 4.2.1 Demo Implementation of Deployable Door Handle Position Sensing Using TMAG6180-Q1
    3. 4.3 Hand Proximity Detection With Capacitive Sensing
      1. 4.3.1 Overview of Capacitive Sensing Applications
      2. 4.3.2 Examples of Soft-Touch Detection Based on Capacitive Sensing in a Door Handle Demo
        1. 4.3.2.1 Touch Button
        2. 4.3.2.2 Door Handle
    4. 4.4 Push Button With Inductive Sensing
      1. 4.4.1 Inductive Push Buttons
      2. 4.4.2 Inductive Push Button Sensitivity
      3. 4.4.3 Target Material
      4. 4.4.4 Target Distance and Sensor Size
      5. 4.4.5 Design Example
  8. 5Summary
  9. 6References
  10. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Application Note

Automotive Door Handle Design with Position Sensors

Abstract

Automotive door handle systems continue to enhance user experience, safety, and reliability by incorporating new features and improving upon old ones. These features are enabled by different sensing technologies including magnetic sensors (anisotropic magneto resistive (AMR) and Hall-effect), capacitive sensors, and inductive sensors.

This document demonstrates the implementation of a deployable automotive door handle using magnetic and capacitive sensors to capture position data in a door handle demo design. Sensor design and testing methods are described, leveraging the hardware and software based demo, along with potential error sources and alternative sensing options, such as inductive sensing. The technologies covered in this app note include a Hall-effect sensor for detecting the open or close status of the door and an AMR angle sensor for the position of the handle. The application note illustrates the use and design of capacitive sensing for a touch button and the presence of a user's hand on the handle. This application note, but not the demo, also includes the use, design and implementation of an inductive sensor push button (as opposed to a capacitive touch button), as that is also a frequent option in today's vehicles.

Trademarks

All trademarks are the property of their respective owners.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale