• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DS560MB410EVM

    • SNLU296A December   2022  – December 2022 DS560MB410

       

  • CONTENTS
  • SEARCH
  • DS560MB410EVM
  1.   DS560MB410EVM User's Guide
  2.   Trademarks
  3. 1Features
  4. 2Applications
  5. 3Ordering Information
  6. 4Setup
    1. 4.1 Modes of Programmable Communication
    2. 4.2 Configuration Overview
  7. 5SigCon Architect
    1. 5.1 Installation
    2. 5.2 Configuration
      1. 5.2.1 Establishing a Connection
      2. 5.2.2 Enabling Demo Mode
    3. 5.3 High Level Page
      1. 5.3.1 Device Status
      2. 5.3.2 Block Diagram
      3. 5.3.3 Crosspoint Switch
    4. 5.4 Low Level Page
    5. 5.5 EEPROM Page
    6. 5.6 Eye Height Page
  8. 6Common Problems and Suggested Solutions
  9. 7Bill of Materials
  10. 8EVM Cable Assemblies
  11. 9Revision History
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

DS560MB410EVM

1 DS560MB410EVM User's Guide

The DS560MB410 is a 4-channel linear redriver with the ability to extend the reach and robustness of high-speed serial links for up to 56 Gbps PAM4 interfaces. The DS560MB410EVM evaluation board (hereafter referred to as DS560MB410EVM) provides users with the ability to evaluate the performance and features of the DS560MB410 device.

Figure 1-1 DS560MB410EVM

Trademarks

All trademarks are the property of their respective owners.

1 Features

  • 4-channel unidirectional redriver operating at rates up to 32 Gbps NRZ and 56 Gbps PAM4
  • 3 channels are available through an H+S 1×8 MXP Cable and 1 channel is available through a 2.92 mm SMA
  • Linear equalization supports link training protocols
  • Programmed by on-board USB-to-I2C circuit (USB2ANY)
  • Single supply operation: 2.5 V ± 5% supplied directly to IC
    • 3.3 V ± 5% supplied to 3.3 V-to-2.5 V on-board LDO

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale