• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DS160PR810EVM-RSC Evaluation Module (EVM)

    • SNLU273 December   2020 DS160PR810

       

  • CONTENTS
  • SEARCH
  • DS160PR810EVM-RSC Evaluation Module (EVM)
  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2Description
    1. 2.1  DS160PR810 4-Level I/O Control Inputs
    2. 2.2  DS160PR810 Modes of Operation
    3. 2.3  DS160PR810 SMBus or I2C Register Control Interface
    4. 2.4  DS160PR810 Equalization Control
    5. 2.5  DS160PR810 RX Detect State Machine
    6. 2.6  DS160PR810 DC Gain Control
    7. 2.7  DS160PR810 EVM Global Controls
    8. 2.8  DS160PR810EVM Downstream Devices Control
    9. 2.9  DS160PR810EVM Upstream Devices Control
    10. 2.10 Quick-Start Guide (Pin Mode)
    11. 2.11 Quick-Start Guide (SMBus Slave Mode)
  4. 3Test Setup and Results
  5. 4Schematics
  6. 5Board Layout
  7. 6Bill of Materials
  8. 7References
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

DS160PR810EVM-RSC Evaluation Module (EVM)

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

The DS160PR810EVM-RSC evaluation module features four DS160PR810 linear redrivers that can extend the transmission distance of a PCIe Gen-4 x16 bus. It can directly be plugged into a PCIe slot on a server or PC motherboard using one end of the board, and paired up with a PCIe add-in card using the straddle mount connector attached to the other end of the board.

1.1 Features

  • PCIe x16 Riser Card option with four 8-channel unidirectional linear redrivers operating at rates up to 25 Gbps
  • Linear equalization for seamless support of link training and PCIe channel extension
  • CTLE boosts up to 18 dB at 8 GHz
  • Programmable device configuration through GPIO or I2C, SMBus
  • Onboard 12-V to 3.3-V, 2-A step-down DC/DC converter
  • Industrial temperature range: –40°C to 85°C
  • Flow-through layout in 5.5 mm × 10 mm, 64-pin, leadless WQFN 0.4-mm pitch package

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale