This document describes the main features and functionality of the evaluation module (EVM) board for the part numbers ONET1130EC and ONET1130EP.
The ONET1130EC and ONET1130EP are 11.7-Gbps transceivers with integrated limiting amplifier and modulator driver. The ONET1130EC includes dual CDRs and the ONET1130EP does not.
The EVM can be used to evaluate the performance of the parts in conjunction with an electroabsorptive modulated laser (EML) transmit optical subassembly (TOSA) and a receive optical subassembly (ROSA) in standard XMD compliant packages.
The EVM is controlled with USB2ANY graphic user interface (GUI). This software can be downloaded at www.ti.com.
All trademarks are the property of their respective owners.
The following hardware and equipment are required to evaluate the EVM:
Figure 2 represents the block diagram of the ONET1130EC-EVM. The board is designed to be powered from a 2.5-V supply using cables with banana jacks.