• Menu
  • Product
  • Email
  • PDF
  • Order now
  • DS90UH949A-Q1EVM or DS90UB949A-Q1EVM

    • SNLU232A August   2018  – May 2019 DS90UB949A-Q1 , DS90UH949A-Q1

       

  • CONTENTS
  • SEARCH
  • DS90UH949A-Q1EVM or DS90UB949A-Q1EVM
  1. 1DS90UH949A-Q1EVM or DS90UB949A-Q1EVM User's Guide
    1. 1.1  General Description
    2. 1.2  Features
    3. 1.3  System Requirements
    4. 1.4  Contents of the Demo Evaluation Kit
    5. 1.5  Applications Diagram
    6. 1.6  Typical Configuration
    7. 1.7  Quick Start Guide
    8. 1.8  Default Jumper Settings
    9. 1.9  Default Switch Settings
    10. 1.10 Demo Board Connections
    11. 1.11 ALP Software Setup
      1. 1.11.1  System Requirements
      2. 1.11.2  Download Contents
      3. 1.11.3  Installation of the ALP Software
      4. 1.11.4  Start-Up - Software Description
      5. 1.11.5  Information Tab
      6. 1.11.6  HDMI Tab
      7. 1.11.7  Pattern Generator Tab
      8. 1.11.8  Registers Tab
      9. 1.11.9  Registers Tab - Address 0x00 Selected
      10. 1.11.10 Registers Tab - Address 0x00 Expanded
      11. 1.11.11 Scripting Tab
    12. 1.12 Troubleshooting ALP Software
      1. 1.12.1 ALP Loads the Incorrect Profile
      2. 1.12.2 ALP Does Not Detect the EVM
    13. 1.13 Typical Connection and Test Equipment
    14. 1.14 Equipment References
    15. 1.15 Cable References
  2. 2Bill of Materials
    1.     A EVM PCB Schematics
      1.      Board Layout
        1.       Board Layers
          1.        Revision History
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

DS90UH949A-Q1EVM or DS90UB949A-Q1EVM

1 DS90UH949A-Q1EVM or DS90UB949A-Q1EVM User's Guide

1.1 General Description

The DS90Ux949A-Q1EVM (Evaluation Module) converts HDMI to FPD-Link III. This kit will demonstrate the functionality and operation of the DS90Ux949A-Q1. The DS90Ux949A-Q1 is an HDMI to FPD-Link III serializer which, in conjunction with the DS90Ux940-Q1/DS90Ux948-Q1 deserializers, takes the data from HDMI serial stream and translates it into either single- or dual-lane FPD-Link III interface. The DS90Ux949A-Q1 supports video resolutions up to 210 MHz for 3K (2880x1620) with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. In backward-compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The device supports up to 7.1 audio channels. Audio data received from the HDMI stream is encrypted, serialized, and sent out on the FPD-Link III stream to a compatible deserializer. Up to 8-channel I2S interface with maximum bit rate of 192 kHz.

The demo board is not intended for EMI testing. The demo board was designed for easy accessibility to device pins with tap points for monitoring or applying signals, additional pads for termination, and multiple connector options.

In this document:

  1. The DS90UH949A-Q1EVM and DS90UB949A-Q1EVM devices are referred to as DS90Ux949A-Q1EVM.
  2. The DS90UH949A-Q1 and DS90UB949A-Q1 devices are referred to as DS90Ux949A-Q1.
  3. The DS90UH926-Q1 and DS90UB926-Q1 devices are referred to as DS90Ux926-Q1.
  4. The DS90UH928-Q1 and DS90UB928-Q1 devices are referred to as DS90Ux926-Q1.
  5. The DS90UH948-Q1 and DS90UB948-Q1 devices are referred to as DS90Ux948-Q1.
  6. The DS90UH940-Q1 and DS90UB940-Q1 devices are referred to as DS90Ux940-Q1.

1.2 Features

  • Supports pixel clock frequency up to 210 MHz for 3K (2880x1620) and 1080p60 resolutions with 24-bit color depth
  • HDMI receiver to accept HDMI as input
  • Dual FPD-Link III output interface
    • Single channel: up to 105-MHz pixel clock
    • Dual channel: up to 210-MHz pixel clock
  • Supports single-ended coaxial or differential shielded twisted-pair (STP/Q) cables
  • Backward-compatible to DS90Ux926Q-Q1, DS90Ux928-Q1, DS90Ux940-Q1, and DS90Ux948-Q1 FPD-Link III deserializers
  • @Speed BIST
  • Supports 7.1 multiple I2S (4 data) channels
  • Single +12-V power supply for EVM
  • 1.8-V LVCMOS I/O interface
  • 1.8-V or 3.3-V compatible LVCMOS I2C interface
  • Automotive grade product: AEC-Q100 grade 2 qualified

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale