• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Sending Power Over Coax in FPD-Link Designs

    • SNLA224A June   2014  – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1

       

  • CONTENTS
  • SEARCH
  • Sending Power Over Coax in FPD-Link Designs
  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation for Power Over Coax
    1. 2.1 Inductor Characteristics
    2. 2.2 Capacitor Characteristics
    3. 2.3 Ferrite Bead Characteristics
  6. 3Design Considerations
    1. 3.1 Frequency Range
    2. 3.2 Power Considerations
    3. 3.3 Inductor Size Considerations
    4. 3.4 Layout Considerations
  7. 4FPD-Link PoC Requirements
    1. 4.1 Channel Requirements
    2. 4.2 PoC Noise Requirements
      1. 4.2.1 VPoC Noise and Pulse
      2. 4.2.2 RIN+ Noise
      3. 4.2.3 Causes of PoC Noise
      4. 4.2.4 Noise Measurement Best Practices
      5. 4.2.5 Reducing Effects of PoC Noise
  8. 5TI Recommended PoC Networks
    1. 5.1 PoC Network From FPD-Link III Data Sheet
    2. 5.2 Murata Networks
      1. 5.2.1 Murata Network 1
      2. 5.2.2 Murata Network 2
      3. 5.2.3 Murata Network 3
    3. 5.3 TDK Networks
      1. 5.3.1 TDK Network 1
      2. 5.3.2 TDK Network 2
      3. 5.3.3 TDK Network 3
      4. 5.3.4 TDK Network 4
      5. 5.3.5 TDK Network 5
      6. 5.3.6 TDK Network 6
      7. 5.3.7 TDK Network 7
      8. 5.3.8 TDK Network 8
    4. 5.4 Coilcraft Networks
      1. 5.4.1 Coilcraft Network 1
      2. 5.4.2 Coilcraft Network 2
      3. 5.4.3 Coilcraft Network 3
      4. 5.4.4 Coilcraft Network 4
  9. 6Summary
  10. 7References
  11. 8Revision History
  12. IMPORTANT NOTICE
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
Application Note

Sending Power Over Coax in FPD-Link Designs

Abstract

Automotive applications continue to advance with new features such as 360-degree eye views and interior vehicle monitoring to check for driver awareness. To support these features multiple cameras must be installed around and within the vehicle, with each camera requiring additional hardware and cabling components. FPD-Link III devices can simplify automotive system designs by transmitting both video data and power over a single standard coaxial cable between the camera and serializer. This decreases weight, removes the need for separate power supplies, and minimizes cabling costs. This application note discusses the constraints involved in the power design portion of these applications as well as providing multiple Power-over-Coax (PoC) network solutions.

Trademarks

All trademarks are the property of their respective owners.

1 Introduction

Advanced driver assistance systems (ADAS) have become increasingly more complex including applications such as driver monitoring, driver assistance features, and in some cases autonomous driving. These systems often use multiple types of sensors and cameras spread across various locations of the vehicle. As the number of sensors and cameras continue to increase, the total length and number of cables required to transfer the high-speed data and power signals will increase as well. This results in extensive cabling, which is costly and can complicate system implementation.

FPD-Link SerDes chipsets eliminate the need to have a separate cable to deliver power from the deserializer board to the serializer and sensor, which allows ADAS systems to support an increased number of sensors without an extensive amount of cabling. This is achieved by using Power over Coax (PoC) filters to separate DC power from the high speed FPD-Link signal, allowing power to be transferred over the same coax cable as the FPD-Link data.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale