This user's guide describes the characteristics, operation, and use of the TMP4718 Evaluation Module (EVM). This document contains information on the set up and configuration of the software as well as a review of the hardware. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the TMP4718EVM. A complete schematic diagram, printed-circuit board layouts, and bill of materials are included in this document.
Figure 1-1 TMP4718EVM HardwareGoogle Chrome™ is a trademark of Google LLC.
Firefox™ is a trademark of Mozilla Foundation.
Internet Explorer™ is a trademark of Microsoft Corporation.
Windows® is a registered trademark of Microsoft Corporation.
Linux® is a registered trademark of Linux Foundation.
Safari® is a registered trademark of Apple Inc.
All trademarks are the property of their respective owners.
The TMP4718 is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, on-die transistors or diode structures that are an integral part of microprocessors, microcontrollers, and FPGAs. Temperature accuracy for the local and the remote temperature sensors is ±1°C. The two-wire serial interface accepts SMBus communication protocol. The module and GUI are designed to provide the user a quick setup to evaluate the system and register map. The EVM perforations allow the user to isolate and connect the temperature sensor, microcontroller, and remote BJT to external systems.
This EVM has the following features: