• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Ultra-Small Temperature Sensor Comparison Guide

    • SNIT001A February   2024  – January 2025 TMP110 , TMP112 , TMP112D , TMP113 , TMP114 , TMP118

       

  • CONTENTS
  • SEARCH
  • Ultra-Small Temperature Sensor Comparison Guide
  1.   1
  2.   2
  3.   Trademarks
  4. IMPORTANT NOTICE
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
Product Overview

Ultra-Small Temperature Sensor Comparison Guide

Emerging applications such as augmented reality/virtual reality (AR/VR) headsets, personal electronics, and medical wearable devices such as continuous glucose monitors (CGM) PCBs drive the need for ultra-small temperature sensors. Minimizing the footprint of integrated circuits in these applications improves thermal response by reducing the thermal mass of the device.

TMP110 and TMP112D are TI’s first X2SON-packaged temperature sensors. This package improves response time, saves space, and allows closer placement to the heat source due to the smaller form factor compared to a non-chip-scale package. TMP118 is the smallest temperature sensor in a ball grid array (BGA) wafer-level chip-scale package (WCSP), setting a new industry standard for ultra-small size. TMP114, the thinnest sensor in TI’s portfolio, is designed for applications requiring minimal height, such as under-component temperature sensing.

These sensors enhance performance and efficiency in space-constrained applications. Figure 1 shows where these devices fit within TI's portfolio, highlighting advancements in size and accuracy. Table 1 lists the key specs to facilitate a quick comparison overview.

 Overview of the Smallest-Sized Temperature SensorsFigure 1 Overview of the Smallest-Sized Temperature Sensors

From Figure 1, there are a few devices to highlight:

  • TMP118 is the smallest device with an area of 0.61mm × 0.55mm x 0.23mm.
  • TMP114 and TMP144 are the thinnest device with a maximum height of 150µm.
  • TMP112, TMP102, and TMP1075N come in the smallest leaded plastic package SOT563 (1.6mm × 1.6mm).
  • TMP112D and TMP110 are available in the smallest package X2SON (0.8mm × 0.8mm).

Table 1 shows a comparison of key specifications of a device versus others in TI's portfolio.

Table 1 Key Specifications Comparison For Digital Temperature Sensors
DeviceInterfaceMAX AccuracyPackageArea (mm × mm)MAX Height (µm)Power Supply RangeShutdown Iq (typical)Q100 Available
TMP118I2C0.1°CPICOSTAR-40.610 × 0.550 = 0.3362301.4V to 5.5V0.10µANo
TMP114I2C0.2PICOSTAR-40.760 × 0.760 = 0.5781501.08V to 1.98V0.16µANo
TMP103I2C2°CDSBGA-40.760 × 0.760 = 0.5786251.4V to 3.6V0.50µANo
TMP112DI2C0.5°CX2SON-50.800 × 0.800 = 0.6404001.4V to 3.6V0.15µAYes
TMP110I2C1°CX2SON-50.800 × 0.800 = 0.6404001.14V to 5.5V0.15µA

Yes

TMP144UART1°CPICOSTAR-40.760 × 0.960 = 0.72961501.4V to 3.6V0.50µANo
TMP108I2C0.75°CDSBGA-61.186 × 0.786 = 0.9326251.4V to 3.6V0.30µANo

TMP113

I2C

0.5°C

DSBGA-6

1.490 x 0.950 = 1.4155

525

1.4V to 5.5V

0.07µA

No

TMP119I2C0.08°CDSBGA-61.488 × 0.950 = 1.4145251.7V to 5.5V0.15µANo
TMP117I2C0.1°CDSBGA-61.488 × 0.950 = 1.414

531

1.8V to 5.5V0.50µANo
TMP112I2C0.5°CSOT5631.600 × 1.600 = 2.566001.4V to 3.6V0.15µAYes

Commonly Used Packages

Figure 2 shows a visual representation of how different package sizes compare in a PCB layout.

 Device Size Comparison: Commonly-Used PackagesFigure 2 Device Size Comparison: Commonly-Used Packages

As seen in the figure above, the X2SON package is considerably smaller than the common packaged temperature sensors. As reference, Figure 3 shows the X2SON package compared to chip-scale devices on a PCB layout along with the smallest leaded package SOT-563.

 Device Size Comparison: Chip-Scale Devices (Topside View)Figure 3 Device Size Comparison: Chip-Scale Devices (Topside View)

Figure 4 shows an angled view of the chip-scale devices size comparison highlighting the package name, the device used for the comparison, and the maximum height of it.

 Device Height Comparison: Chip-Scale Devices (Angled View)Figure 4 Device Height Comparison: Chip-Scale Devices (Angled View)

Multisourcing SOT-563 and X2SON-5 Packages

As TMP112 and TMP110 are fully software-compatible, it is important to note that, while they are not pin-to-pin compatible due to the differences between footprints, the end user may still layout the device in such a way that SCL and SDA are stacked on top of each other in cases where multisourcing is required. This layering solution helps reduce the total footprint of an SCL/SDA trace stackup method.

 SOT-563 and X2SON-5 Alert and
                    Address Multisourcing Layout Figure 5 SOT-563 and X2SON-5 Alert and Address Multisourcing Layout

Comprehensive Overview

Table 2 shows a comprehensive overview of TI's portfolio of local temperature sensors in terms of package and performance over multiple interfaces. Table 3 serves as a reference for picking the right device, according to the end application needs.

Table 2 Featured Devices
InterfaceSmallest Leaded DeviceSmallest Surface Mount DeviceSmallest Chip Scale DeviceThinnest Chip Scale DeviceHighest Accuracy
Digital

TMP102

TMP112

TMP1075N

TMP110

TMP112D

TMP118TMP114

TMP144

TMP119
AnalogTMP20

LM57

LM26LV

LMT70

LM94023

LMT70

LM94023

LMT70

Learn More

  • Learn about the recommended layout practices and considerations when designing with X2SON packages.
  • Learn more about monitoring ambient and PCB temperature with the Guide to monitoring ambient and PCB temperature using surface-mount devices.
  • Refer to the LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison application note for more information on compatibility.
  • To learn about decoding binary codes for temperature sensors, refer to How to Read and Interpret Digital Temperature Sensor Output Data.
  • Learn about the effect of thermal mass in thermal response by looking at Analyzing Thermal Response in High-Accuracy Temperature Sensors.

Choosing the Right Device

Table 3 TI X2SON Temperature Sensors
Generic Part NumberOrderable Part NumberCenter Pad

Address

(7-bit format)

TMP110TMP110D0IDPWRALERT0x48
TMP110D1IDPWR0x49
TMP110D2IDPWR0x4A
TMP110D3IDPWR0x4B
TMP110DIDPWRADDRESS0x40, 0x41, 0x42, 0x43
TMP112DTMP112D0IDPWRALERT0x48
TMP112D1IDPWR0x49
TMP112D2IDPWR0x4A
TMP112D3IDPWR0x4B
TMP112DIDPWRADDRESS0x40, 0x41, 0x42, 0x43

For additional assistance, ask questions to TI engineers on the TI E2E Sensors Support Forum.

Trademarks

All trademarks are the property of their respective owners.

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale