• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LMT70, LMT70A ±0.05°C Precision Analog Temperature Sensor, RTD and Precision NTC Thermistor IC

    • SNIS187A March   2015  – July 2015 LMT70 , LMT70A

      PRODUCTION DATA.  

  • CONTENTS
  • SEARCH
  • LMT70, LMT70A ±0.05°C Precision Analog Temperature Sensor, RTD and Precision NTC Thermistor IC
  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Wide-Range Precision Active RTD or NTC Replacement (−55°C to 150°C)
  5. 5 Revision History
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
  8. 8 Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Electrical Characteristics Temperature Lookup Table (LUT)
    7. 8.7 Switching Characteristics
    8. 8.8 Typical Performance Characteristics
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Temperature Analog Output (TAO)
        1. 9.3.1.1 LMT70 Output Transfer Function
          1. 9.3.1.1.1 First Order Transfer Function
          2. 9.3.1.1.2 Second Order Transfer Function
          3. 9.3.1.1.3 Third Order Transfer Function
        2. 9.3.1.2 LMT70A TAO Matching
        3. 9.3.1.3 TAO Noise Considerations
        4. 9.3.1.4 TAO Capacitive Loads
      2. 9.3.2 TON Digital Input
      3. 9.3.3 Light Sensitivity
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Temperature Algorithm Selection
        2. 10.2.2.2 ADC Requirements
      3. 10.2.3 Finer Resolution LUT
      4. 10.2.4 Application Curves
    3. 10.3 System Examples
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Mounting and Temperature Conductivity
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information
  15. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

DATA SHEET

LMT70, LMT70A ±0.05°C Precision Analog Temperature Sensor, RTD and Precision NTC Thermistor IC

1 Features

  • Accuracy:
    • ±0.05°C (typ) or ±0.13°C (max) from 20°C to 42°C
    • ±0.2°C (max) from -20°C to 90°C
    • ±0.23°C (max) from 90°C to 110°C
    • ±0.36°C (max) from -55°C to 150°C
  • Wide Temperature Range: −55°C to 150°C
  • Matching of Two Adjacent LMT70A on Tape and Reel: 0.1°C (max) at 30°C
  • Very Linear Analog Temperature Sensor with Output Enable Pin
  • NTC Output Slope: -5.19 mV/°C
  • Output On/Off Switch with RDS on < 80 Ω
  • Wide Power Supply Range: 2.0 V to 5.5 V
  • Low Power Supply Current: 9.2 µA (typ)12 µA (max)
  • Ultra Small 0.88 mm by 0.88 mm 4-bump WLCSP (DSBGA) Package

2 Applications

  • Internet of Things (IoT) Sensor Nodes
  • Industrial RTD (Class AA) or Precision NTC/PTC Thermistor Replacement
  • Medical/Fitness Equipment
  • Medical Thermometer
  • Human Body temperature monitor
  • Metering Temperature Compensation

3 Description

The LMT70 is an ultra-small, high-precision, low-power CMOS analog temperature sensor with an output enable pin. Applications for the LMT70 include virtually any type of temperature sensing where cost-effective, high precision and low-power are required, such as Internet of Things (IoT) sensor nodes, medical thermometers, high-precision instrumentation and battery powered devices. The LMT70 is also a great replacement for RTD and precision NTC/PTC thermistors.

Its output enable pin allows multiple LMT70s to share one ADC channel, thus simplifying ADC calibration and reducing the overall system cost for precision temperature sensing. The LMT70 also has a linear and low impedance output allowing seamless interface to an off-the-shelf MCU/ADC. Dissipating less than 36µW, the LMT70 has ultra-low self-heating supporting its high-precision over a wide temperature range.

The LMT70A provides unparalleled temperature matching performance of 0.1°C (max) for two adjacent LMT70A's picked from the same tape and reel. Therefore, the LMT70A is an ideal solution for energy metering applications requiring heat transfer calculations.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMT70 DSBGA - WLCSP (4) YFQ 0.88 mm x 0.88 mm
(1) For all available packages, see the orderable addendum at the end of the data sheet.

4 Wide-Range Precision Active RTD or NTC Replacement (−55°C to 150°C)

LMT70 LMT70A Schem_05_SNIS187.gif

4.0.0.1 LMT70 Accuracy vs Temperature

LMT70 LMT70A C001_SNIS187.png

5 Revision History

Changes from * Revision (March 2015) to A Revision

  • Added typical accuracy specification.Go
  • Expanded range for ±0.2°C accuracy from "20°C to 90°C" to "-20°C to 90°C".Go
  • Added 9.2µA (typ). Go
  • Updated schematicGo
  • Added -20°C accuracy specification Go
  • Changed from 20°C to 20°C to 42°C for accuracy specification condition Go
  • Added 50°C accuracy specification Go
  • Added typical supply current specification.Go
  • Changed from 942.547 to 942.552Go
  • Changed from 943.907 to 943.902Go
  • Changed from 890.423 to 890.500Go
  • Changed from 891.934 to 891.857Go
  • Added -20°C histogram curveGo
  • Removed erroneous 10°C histogramGo
  • Changed y axis units from (V) to (mV)Go
  • Added Output Noise vs Frequency curveGo

6 Device Comparison Table

Order Number Matching Specification Provided(1)
LMT70YFQR, LMT70YFQT No
LMT70AYFQR, LMT70AYFQT Yes, 0.1°C at approximately 30°C(1)
(1) In order to meet the matching specification of the LMT70A, two units must be picked from adjacent positions from one tape and reel. If PCB rework is required, involving the LMT70A, then the pair of the LMT70A matched units must be replaced. Matching features (which include, without limitation, electrical matching characteristics of adjacent Components as they are delivered in original packaging from TI) are warranted solely to the extent that the purchaser can demonstrate to TI’s satisfaction that the particular Component(s) at issue were adjacent in original packaging as delivered by TI. Customers should be advised that the small size of these Components means they are not individually traceable at the unit level and it may be difficult to establish the original position of the Components once they have been removed from that original packaging as delivered by TI.

7 Pin Configuration and Functions

DSBGA or WLCSP
4 Pins YFQ
(Top View)
LMT70 LMT70A 30080501.gif

Pin Functions

PIN TYPE EQUIVALENT CIRCUIT DESCRIPTION
NAME NO.
GND A1 Ground Ground reference for the device
VDD A2 Power Supply voltage
TAO B1 Analog Output LMT70 LMT70A 30080539.gif Temperature analog output pin
T_ON B2 Digital Input LMT70 LMT70A 30080538.gif T_ON pin. Active High input.
If T_ON = 0, then the TAO output is open.
If T_ON = 1, then TAO pin is connected to the temperature output voltage.
Tie this pin to VDD if not used.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale