• Menu
  • Product
  • Email
  • PDF
  • Order now
  • LMK1D1208 Low-Additive Jitter, Eight LVDS Outputs Clock Buffer Evaluation Board

    • SNAU259 August   2021 LMK1D1208

       

  • CONTENTS
  • SEARCH
  • LMK1D1208 Low-Additive Jitter, Eight LVDS Outputs Clock Buffer Evaluation Board
  1.   Trademarks
  2. 1 Features
  3. 2 General Description
  4. 3 Signal Path and Control Circuitry
  5. 4 Getting Started
  6. 5 Power Supply Connection
  7. 6 Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Configuring Single-Ended Input
  8. 7 Output Clock
  9. 8 EVM Board Schematic
  10. 9 REACH Compliance
  11. 10Bill of Materials
  12. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM USER'S GUIDE

LMK1D1208 Low-Additive Jitter, Eight LVDS Outputs Clock Buffer Evaluation Board

Trademarks

All trademarks are the property of their respective owners.

1 Features

  • Easy-to-use evaluation board to fan out low-phase noise clocks
  • Simple, fast device configuration and setup
  • Control pin(s) configurable through jumpers
  • Single supply input powered at either 1.8 V, 2.5 V, or 3.3 V
  • Differential or single-ended input clocks accepted
  • EVM supports four differential LVDS outputs. Both output banks are available for testing

2 General Description

The LMK1D1208 is a high-performance, low-additive jitter clock buffer. This has two universal input buffers that support differential clock inputs which can be selected by the control pin. The device also features on-chip bias generators that can provide LVDS common-mode voltage for AC-coupled differential clock inputs.

The evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1208. This fully assembled and factory-tested evaluation board allows complete validation of device functionalities. For optimum performance, the board is equipped with SMA connectors and well-controlled, 50-Ω impedance microstrip transmission lines.

3 Signal Path and Control Circuitry

The LMK1D1208 supports single-ended inputs up to 250 MHz and differential inputs up to 2 GHz. Each device provides up to eight LVDS outputs operating at the input frequency.

For more information, see the LMK1D1208 Low Additive Jitter LVDS Buffer data sheet (SNAS815) for details.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale